Input data

Index 60n0 FB Inputs (for Ch.1, n = 0; Ch.2, n = 1)

Index (hex)

Name

Meaning

Data type

Flags

Default

60n0:0

FB Inputs Ch.(n+1)

Max. subindex

UINT8

RO

0x11 (17dec)

60n0:01

Warning

Warning bit of the BiSS-C protocol

BOOLEAN

RO

0x00 (0dec)

60n0:02

Error

Error collecting bit of the BiSS-C protocol (error message 1/ error message 2)

BOOLEAN

RO

0x00 (0dec)

60n0:03

Ready

Ready for use (initialization of the encoder completed)

BOOLEAN

RO

0x00 (0dec)

60n0:0D

Diag

Indicates that a new message is available in the “Diag History”

BOOLEAN

RO

0x00 (0dec)

60n0:0E

TxPDO State

Validity of the data of the associated TxPDO

0 = valid

1 = invalid

BOOLEAN

RO

0x00 (0dec)

60n0:0F

Input cycle counter

2-bit counter for synchronization (incremented only if a new value is present)

BIT2

RO

0x00 (0dec)

60n0:11

Position

BiSS-C position value

UINT64

RO

0x0