Input data
Index 6000 ENC Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | ENC Inputs | Maximum subindex | UINT8 | RO | 0x1C (28dec) |
6000:01 | Latch C valid | The counter value was latched with the "C" input. The data in index 0x6000:12 "Latch value" corresponds to the latched value with the bit set. To re-enable the latch input, index 0x7000:01 "Enable latch C" must first be canceled and then reset. | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Set counter done | The counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6000:0B | Status of input C | Status of input C | BOOLEAN | RO | 0x00 (0dec) |
6000:0E | Sync error | The Sync Error bit is only required for the DC mode. It indicates whether a synchronization error occurred in the expired cycle. | BOOLEAN | RO | 0x00 (0dec) |
6000:0F | TxPDO State | TRUE: | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |
6000:12 | Latch value | Latch value | UINT32 | RO | 0x00000000 (0dec) |
6000:13 | Frequency value | Frequency (32-bit value) | UINT32 | RO | 0x00000000 (0dec) |
6000:1A | Frequency value (int16) | Frequency (16-bit value) | INT16 | RO | 0x0000 (0dec) |
6000:1B | Frequency value (int32) | Frequency (32-bit value) | INT32 | RO | 0x00000000 (0dec) |
6000:1C | Frequency value (uint16) | Frequency (16-bit value) | UINT16 | RO | 0x0000 (0dec) |
Index 6001 ENC Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6001:0 | ENC Inputs | Maximum subindex | UINT8 | RO | 0x05 (5dec) |
6001:04 | Frequency error | TRUE: | BOOLEAN | RO | 0x00 (0dec) |
6001:05 | Amplitude error | TRUE: | BOOLEAN | RO | 0x00 (0dec) |