Thermocouples measurement
In the measuring range of a specified thermocouple type, a measured voltage is converted internally into a temperature according to the set transformation. Since the channel measures a voltage internally, the corresponding measuring error in the voltage measuring range must be used.
Notice | ||
![]() | Basics of thermocouple technology
| |
![]() | Specifications for reference configuration with EtherCAT Terminals (internal cold junction) The following tables with the specification of the thermocouple measurement only apply to the reference configuration with EL331x EtherCAT Terminals when using the internal cold junction. As the cold junction of EtherCAT plug-in modules is implemented externally on the application-specific signal distribution board, the specified values are to be regarded as reference values that are only achieved with a comparable implementation.
|
The specifications for the internal cold junction and the measuring range given here apply only if the following times are adhered to for thermal stabilization at constant ambient temperature:
- after switching on: 60 min
- after changing wiring/connectors: 15 min
Specification of the internal cold junction measurement
The EL3318 EtherCAT Terminal has an internal cold junction measurement.
Measurement mode | Cold junction | |
|---|---|---|
Basic accuracy: measurement deviation at 23 °C, with averaging | < ±3.0 °C | |
Temperature coefficient | Tk | < 40 mK/K |
- Specification - thermocouple type B
- Specification - thermocouple type C
- Specification - thermocouple type E
- Specification - thermocouple type J
- Specification - thermocouple type K
- Specification - thermocouple type L
- Specification - thermocouple type N
- Specification - thermocouple type R
- Specification - thermocouple type S
- Specification - thermocouple type T
- Specification - thermocouple type U

