Input data
Index 60n0 TC Inputs (for Ch. 1 - 4 (0 ≤ n ≤ 3))
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
60n0:0 | TC Inputs Ch. (n+1) | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
60n0:01 | Underrange | Value below measuring range. | BOOLEAN | RO | 0x00 (0dec) |
60n0:02 | Overrange | Value above measuring range. | BOOLEAN | RO | 0x00 (0dec) |
60n0:07 | Error | The error bit is set if the value is invalid (wire break, overrange, underrange). | BOOLEAN | RO | 0x00 (0dec) |
60n0:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
60n0:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n0:11 | Value | Analog input date | INT16 | RO | 0x0000 (0dec) |
Index 6040 RTD Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6040:0 | RTD Inputs Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6040:01 | Underrange | Value below measuring range. | BOOLEAN | RO | 0x00 (0dec) |
6040:02 | Overrange | Value above measuring range. | BOOLEAN | RO | 0x00 (0dec) |
6040:07 | Error | The error bit is set if the value is invalid (wire break, overrange, underrange). | BOOLEAN | RO | 0x00 (0dec) |
6040:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6040:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6040:11 | Value | Analog input date | INT16 | RO | 0x0000 (0dec) |
Index 6050 RTD Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6050:0 | RTD Inputs Ch.2 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6050:01 | Underrange | Value below measuring range. | BOOLEAN | RO | 0x00 (0dec) |
6050:02 | Overrange | Value above measuring range. | BOOLEAN | RO | 0x00 (0dec) |
6050:07 | Error | The error bit is set if the value is invalid (wire break, overrange, underrange). | BOOLEAN | RO | 0x00 (0dec) |
6050:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6050:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6050:11 | Value | Analog input date | INT16 | RO | 0x0000 (0dec) |
Index 6060 TSC Slave Frame Elements
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6060:0 | TSC Slave Frame Elements | Max. subindex | UINT8 | RO | 0x06 (6dec) |
6060:01 | TSC__Slave Cmd | reserved | UINT8 | RO | 0x00 (0dec) |
6060:02 | TSC__Slave ConnID | reserved | UINT16 | RO | 0x0000 (0dec) |
6060:03 | TSC__Slave CRC_0 | reserved | UINT16 | RO | 0x0000 (0dec) |
6060:04 | TSC__Slave CRC_1 | reserved | UINT16 | RO | 0x0000 (0dec) |
6060:05 | TSC__Slave CRC_2 | reserved | UINT16 | RO | 0x0000 (0dec) |
6060:06 | TSC__Slave CRC_3 | reserved | UINT16 | RO | 0x0000 (0dec) |