Configuration data
Index 80n0 AI Settings for 0 ≤ n ≤ 4 (Ch. 1 - 5, dependent on the number of channels)
![]() | The filter characteristics are set via index 0x8000:15 The filter frequencies are set for all channels of the module centrally via index 0x8000:15 (channel 1). All other corresponding indices 0x80n0:15 have no parameterization function! The latest firmware version (see status table) returns an EtherCAT‑compliant error message, if the filter characteristics of other channels (index 0x80n0:06, 0x80n0:15) are set. |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | AI Settings | Maximum subindex | UINT8 | RO | 0x1C (28dec) |
80n0:01 | Enable user scale | Enablement of the user scaling | BOOLEAN | RW | 0x00 (0dec) |
80n0:05 | Siemens bits | The S5 bits are shown in the three low-order bits (value 0x60n0:11) Bit 0 = 1 (“overrange” or “underrange”) | BOOLEAN | RW | 0x00 (0dec) |
80n0:06 | Enable filter | Enable filter, which makes PLC‑cycle-synchronous data exchange unnecessary | BOOLEAN | RW | 0x00 (0dec) |
80n0:07 | Enable limit 1 | The status bits are set in relation to Limit 1. | BOOLEAN | RW | 0x00 (0dec) |
80n0:08 | Enable limit 2 | The status bits are set in relation to Limit 2. | BOOLEAN | RW | 0x00 (0dec) |
80n0:0A | Enable user calibration | Enabling of the user calibration | BOOLEAN | RW | 0x00 (0dec) |
80n0:0B | Enable vendor calibration | Enabling of the vendor calibration | BOOLEAN | RW | 0x01 (1dec) |
80n0:0E | Swap limit bits | Swap limit bits | BOOLEAN | RW | 0x01 (1dec) |
80n0:11 | User scale offset | User scaling offset | INT16 | RW | 0x0000 (0dec) |
80n0:12 | User scale gain | This is the user scaling gain. | INT32 | RW | 0x00010000 (65536dec) |
80n0:13 | Limit 1 | First limit value for setting the status bits (resolution 0.1°C) | INT16 | RW | 0x0000 (0dec) |
80n0:14 | Limit 2 | Second limit value for setting the status bits (resolution 0.1°C) | INT16 | RW | 0x0000 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
80n0:15 | Filter settings | This object determines the digital filter settings, if it is active via “Enable filter” (index 0x80n0:06). 0: 50 Hz | UINT16 | RW | 0x0000 (0dec) |
80n0:17 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
80n0:18 | User calibration gain | User gain calibration | UINT16 | RW | 0x4000 (16384dec) |
80n0:1C | Linearization | Linearization for potentiometer values ≥ 25 kΩ: | INT16 | RW | 0x0000 (0dec) |
Index 8047 AI Device Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8047:0 | AI Device Settings | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
8047:11 | Wire breakage detection | 0: sensor/load/supply monitoring | ENUM16 | RW | 0x0000 (0dec) |
