EJ310x - Technical data
Technical data | EJ3104 | EJ3108 |
---|---|---|
analog inputs | 4 (differential) | 6 (differential) + 2 (single-ended) |
Power supply | Via the E-bus | |
Signal voltage | -10 V .. +10 V | |
Resolution | 16 bit (including sign) | 16 bit |
Distributed Clocks | yes | Yes (from FW04) |
Maximum cable length to the sensor | - | 30 m (see note) |
Internal resistance | > 200 kΩ | Differential: typ. 20 MΩ, |
Input filter cut-off frequency | typ. 5 kHz | typ. 200 Hz |
Common-mode voltage range | ±35 V max. | +/-8V max. (differential) |
Conversion time | ~ 100 µs | Minimum cycle time 1 ms |
Measuring error | < ± 0.3% (at 0°C .. +55 °C, relative to the full scale value) | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Current consumption via E-bus | typ. 175 mA | typ. 300 mA |
Bit width in process image | Inputs: 16 bytes | |
Special features |
|
|
Permissible ambient temperature range during operation | -25°C .. +60°C (extended temperature range) | |
Permissible ambient temperature range during storage | -40°C .. +85°C | |
Permissible relative air humidity | 95 %, no condensation | |
Operating altitude | max. 2,000 m | |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm | |
Weight | approx. 30 g | |
Mounting | On signal distribution board | |
Pollution degree | 2 | |
1 and 5 | ||
Mounting position | ||
Color coding | green | |
Vibration / shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board) | |
EMC immunity / emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) | |
Protection class | EJ module: IP20 | |
Approvals / markings | CE, EAC, UKCA, |
![]() | CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |
![]() | Maximum cable length to the sensor Without additional protective measures, the maximum cable length from the EtherCAT Module to the sensor is 30 m. For longer cable lengths, suitable surge protection should be provided. |