Configuration data (0x80n0, 0x80nD)
Index 80n0 AI Settings (for 0 ≤ n ≤ 3, channel 1 to channel 4)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | AI Settings | Maximum subindex | UINT8 | RO | 0x18 (24dec) |
80n0:01 | Enable user scale | User scaling is enabled. | BOOLEAN | RW | 0x00 (0dec) |
80n0:06 | Enable filter | Enable filter, which makes PLC-cycle-synchronous data exchange unnecessary | BOOLEAN | RW | 0x00 (0dec) |
80n0:07 | Enable limit 1 | Enable limit 1 | BOOLEAN | RW | 0x00 (0dec) |
80n0:08 | Enable limit 2 | Enable limit 2 | BOOLEAN | RW | 0x00 (0dec) |
80n0:0A | Enable user calibration | Enable user calibration | BOOLEAN | RW | 0x00 (0dec) |
80n0:0B | Enable vendor calibration | Enable vendor calibration | BOOLEAN | RW | 0x01 (1dec) |
80n0:0E | Swap limit bits | Swap limit bits | BOOLEAN | RW | 0x00 (0dec) |
80n0:11 | User scale offset | User scale offset | INT16 | RW | 0x0000 (0dec) |
80n0:12 | User scale gain | User scale gain. | INT32 | RW | 0x00010000 (65536dec) |
80n0:13 | Limit 1 | First limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) |
80n0:14 | Limit 2 | Second limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) |
80n0:15 | Filter settings | This object determines the digital filter settings if it is enabled via “Enable filter” (Index 0x80n0:06). 0: 50 Hz FIR | UINT16 | RW | 0x0000 (0dec) |
80n0:17 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
80n0:18 | User calibration gain | User calibration gain | INT16 | RW | 0x4000 (16384dec) |
![]() | The filter characteristics are set via index 0x8000:15 The filter frequencies are set for all channels of the module centrally via index 0x8000:15 (channel 1). All other corresponding indices 0x80n0:15 have no parameterization function! The latest firmware version (see status table) returns an EtherCAT-compliant error message, if the filter characteristics of other channels (index 0x80n0:06, 0x80n0:15) are set. |
Index 80nD AI Advanced settings (for 0 ≤ n ≤ 3)
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
80nD:0 | AI Advanced Settings | AI Advanced Settings | UINT8 | RO | 0x18 (24dec) | |
80nD:11 | Input Type | Measurement mode, permissible values: | UINT16 | RW | 0x0012 (18dec) | |
0x11 | -20..+20 mA | |||||
0x12 | 0..+20 mA | |||||
80nD:12 | Scaler | Scaling, permissible values: | UINT16 | RW | 0x0003 (3dec) | |
0x00 | Extended Range | |||||
0x03 | Legacy Range | |||||
80nD:17 | Low Range Error | Lower threshold for error-bit and error-LED | INT32 | RW | Depending on 80nD:11 | |
80nD:18 | High Range Error | Upper threshold for error-bit and error-LED | INT32 | RW |