EJ3114-0010 – connection
![EJ3114-0010 – connection 1:](Images/png/15086977803__en-US__Web.png)
The PCB footprint can be downloaded from the Beckhoff homepage.
Notice | ||
![]() | Damage may result!
|
![]() | Current carrying capacity of the input contacts The maximum permitted current on the signal-relevant pins (inputs, GND) is 40 mA (if applicable). |
![]() | Overcurrent protection of the 20 mA inputs The current inputs are protected against damage by overcurrent by an internal current limitation, currents > 30 mA may occur. In the event of a fault, the current limiter must not be overloaded by a voltage > 30 V from the source device. Overcurrent is displayed in the process image as "Overrange".
|