Technical data
Communication interface | EJ1321 |
|---|---|
Task within EtherCAT system | coupling of EtherCAT P junctions |
Transmission medium | EtherCAT P cable, shielded, for 100BASE-TX EtherCAT P networks |
Bus interface | plug connector on the signal distribution board, 1 x M8 socket, P‑coded, shielded |
Supply and electrical isolation | EJ1321 |
|---|---|
Power supply | via signal distribution board |
Sum current | max. 3 A per US and UP |
Current consumption from US | typ. 3 mA |
Current consumption from UP | typ. 3 mA |
Current consumption E-bus | typ. 110 mA |
Electrical isolation | 500 V (US supply voltage / UP supply voltage / EtherCAT) |
Environmental conditions | EJ1321 |
|---|---|
Permissible ambient temperature range during operation | 0…55°C |
Permissible ambient temperature range during storage | -25…+85°C |
Permissible relative humidity | 95%, no condensation |
Pollution degree | 2 |
Operating altitude | max. 2,000 m |
Installation position |
Housing data | EJ1321 |
|---|---|
Weight | approx. 30 g |
Protection rating | EJ module: IP20 |
Material | polycarbonate |
Dimensions | Width (single) | 12 mm |
Dimensions | Height | 66 mm |
Dimensions | Depth | 55 mm |
Installation | 2 x 20-pin socket strip on signal distribution board |
Connection mechanism | application-specific plug on the signal distribution board |
Mechanical coding | yes |
1 and 2 | |
Color coding | none |
Standards and approvals | EJ1321 |
|---|---|
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Approvals/markings* | CE, UKCA |
*) Real applicable approvals/markings, see name plate on the side (product labeling) | |
![]() | CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |
