Technical data
Technical data | EJ1128 | |
---|---|---|
Number of inputs | 8 | |
Nominal voltage | 3.3 VDC | 5 VDC |
Signal voltage "0" | < 1.0 V typ. | < 1.5 V typ. |
Signal voltage "1" | > 2.3 V typ. | > 3.5 V typ. |
Input current | typically 50 µA | |
Input flilter | 0.05 µs | |
Distributed clocks | - | |
Maximum cable length to the sensor | 30 m (see note) | |
Current consumption via E-bus | typ. 70 mA | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Permissible ambient temperature range during operation | -25°C .. +60°C (extended temperature range) | |
Permissible ambient temperature range during storage | -40°C .. +85°C | |
Permissible relative humidity | 95%, no condensation | |
Operating altitude | max. 2,000 m | |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm | |
Weight | approx. 30 g | |
Special features | Fast CMOS input | |
Mounting | on signal distribution board | |
Pollution degree | 2 | |
Installation position | ||
2 and 4 | ||
Color coding | yellow | |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) | |
EMC resistance burst/ESD | conforms to EN 61000-6-2 / EN 61000-6-4 (with corresponding signal distribution board) | |
Protection class | EJ module: IP20, | |
Approvals / markings | CE, EAC, UKCA |
![]() | CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |
![]() | Maximum cable length to the sensor
|
![]() | Fail-safe operation
|