Technical data

General

ED9110

Internal communication protocol

EtherCAT

System

ED9110

Function

potential supply

Diagnostics

yes

XFC

ED9110

Distributed clocks

no

Timestamp

no

Oversampling

no

Supply and electrical isolation

ED9110

Electronics | Supply voltage

via E-bus

E-bus | Current consumption

typ. 60 mA

Power contacts | Input voltage

24 V DC (-15%/+20%)

Power contacts | Current carrying capacity

max. 10 A

Power contacts | Current consumption

–

Power contacts | Output voltage

corresponds to Power contacts | Input voltage

Power contacts | Output current

max. 10 A

Environmental conditions

ED9110

Operating temperature

-25…+60°C

Storage temperature

-40…+85°C

Relative humidity

95%, no condensation

Installation position

variable

Standards and approvals

ED9110

Vibration resistance

conforms to EN 60068-2-6

Shock resistance

conforms to EN 60068-2-27

EMC immunity

conforms to EN 61000-6-2

EMC emission

conforms to EN 61000-6-4

Markings*)

CE

Approvals*)

–

*) Real applicable approvals/markings, see name plate on the side (product labeling)

Housing data

ED-12-8pin

EF-12-8pin

Weight

approx. 55 g

approx. 60 g

Protection rating

IP20

Material

polycarbonate

Dimensions | Width (single)

15 mm

Dimensions | Width (stacked)

12 mm

Dimensions | Height

100 mm

Dimensions | Depth

65 mm

68 mm

Installation | Terminal/back wall

DIN rail, 35 mm (EN 60715)

Installation | Terminal/terminal

double slot and key connection

Pluggable wiring level

no

yes

Connection mechanism

push-in

Connection cross-section | Solid wire

0.08…2.5 mm²

0.08…1.5 mm²

Connection cross-section | Stranded wire

0.08…2.5 mm²

0.08…1.5 mm²

Connection cross-section | With ferrule

0.14…1.5 mm²

Connection cross-section AWG | Solid wire

AWG28…14

AWG28…16

Connection cross-section AWG | Stranded wire

AWG28…14

AWG28…16

Connection cross-section AWG | With ferrule

AWG26…16

Stripping length

8…9 mm

9…10 mm

Power contact | “+” (left)

no

Power contact | “+” (right)

yes

Power contact | “-” (left)

no

Power contact | “-” (right)

yes

Power contact | “⏚” (left)

no

Power contact | “⏚” (right)

yes

Insertion lock for power contact “⏚”

no

Ordering information

ED9110

EF9110