ED9110 – Product description

ED9110 – Product description 1:

EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, with diagnostics

The ED9110 potential supply terminal with diagnostics enables the setup of different potential groups with the standard voltage 24 V DC. The supply voltage is fed via the front terminal contacts and passed through to the adjacent terminals via the internal power contacts. To monitor the supply voltage, the ED9110 reports the status of the power supply terminal to the EtherCAT Coupler. A power LED indicates the operating state.

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool‑free.

The EtherCAT Terminal is also available with a pluggable wiring level (EF9110).