Connection and LEDs

WARNING

Risk of injury through electric shock and damage to the device!

Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals!

Connection and LEDs 1:
Fig.4: ED9100

Connection

Terminal point

Description

Abbreviation

No.

n. c.

1

Do not connect the terminal point

Infeed Up +24 V

2

Supply input +24 V (internally connected to terminal point 6 and positive power contact)

Infeed Up 0 V

3

0 V (internally connected to terminal point 7 and negative power contact)

⏚

4

Ground (internally connected to terminal point 8 and power contact ground)

n. c.

5

Do not connect the terminal point

Infeed Up +24 V

6

Supply input +24 V (internally connected to terminal point 2 and positive power contact)

Infeed Up 0 V

7

0 V (internally connected to terminal point 3 and negative power contact)

⏚

8

Ground (internally connected to terminal point 4 and power contact ground)

LEDs

Connection and LEDs 2:
Fig.5: ED9100 - LEDs

Name

No.

Color

Meaning

Name

Up 24 V

5

green

off

No supply voltage

on

24 V DC at the supply input