Technical data
System | ED9188 |
|---|---|
Function | potential distribution, 16 x 24 V from the power contact +24 V DC |
Output voltage | from the power contact +24 V DC |
Diagnostics | no |
Supply and electrical isolation | ED9188 |
|---|---|
Power contacts | Input voltage | max. 60 V DC, 30 V AC |
Power contacts | Current carrying capacity | max. 10 A |
Power contacts | Current consumption | load-dependent |
Power contacts | Output voltage | corresponds to Power contacts | Input voltage |
Environmental conditions | ED9188 |
|---|---|
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Relative humidity | 95%, no condensation |
Installation position | variable |
Standards and approvals | ED9188 |
|---|---|
Vibration resistance | conforms to EN 60068-2-6 |
Shock resistance | conforms to EN 60068-2-27 |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Markings*) | CE |
Approvals*) | – |
*) Real applicable approvals/markings, see name plate on the side (product labeling) | |
Housing data | ED-12-16pin |
|---|---|
Weight | approx. 60 g |
Protection rating | IP20 |
Material | polycarbonate |
Dimensions | Width (single) | 15 mm |
Dimensions | Width (stacked) | 12 mm |
Dimensions | Height | 100 mm |
Dimensions | Depth | 65 mm |
Installation | Terminal/back wall | DIN rail, 35 mm (EN 60715) |
Installation | Terminal/terminal | double slot and key connection |
Pluggable wiring level | no |
Connection mechanism | push-in |
Connection cross-section | Solid wire | 0.08…1.5 mm² |
Connection cross-section | Stranded wire | 0.25…1.5 mm² |
Connection cross-section | With ferrule | 0.14…0.75 mm² |
Connection cross-section AWG | Solid wire | AWG28…16 |
Connection cross-section AWG | Stranded wire | AWG22…16 |
Connection cross-section AWG | With ferrule | AWG26…19 |
Stripping length | 8…9 mm |
Power contact | "+" (left) | yes |
Power contact | "+" (right) | yes |
Power contact | "-" (left) | yes |
Power contact | "-" (right) | yes |
Power contact | "⏚" (left) | no |
Power contact | "⏚" (right) | no |
Insertion lock for power contact "⏚" | yes |