Connection

WARNING

Risk of injury through electric shock and damage to the device!

Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals!

Connection 1:
Fig.4: ED5112

Terminal point

Description

Abbreviation

No.

1-channel mode 1xABC

2-channel mode 2xAB

Ch1 A

1

Channel 1, encoder input A

Channel 1, encoder input A

Ch1 B

2

Channel 1, encoder input B

Channel 1, encoder input B

Ch1 C/Ch2 A

3

Channel 1, encoder input C

Channel 2, encoder input A

Ch1 DI/Ch2 B

4

Channel 1, digital input
The input “Digital input” is internally connected to 5 V via a pull-up resistor. The encoder alarm output must actively pull the signal against GND.
External power supply is not recommended. If an external supply is used, the maximum permitted voltage is 5 V against GND

Channel 2, encoder input B

Enc supply+

5

Encoder supply (5 V default, parameterizable 12 V, 24 V)

Encoder supply (5 V default, parameterizable 12 V, 24 V)

Enc supply-

6

0 V encoder supply

0 V encoder supply

Latch

7

Input “Latch extern”

Gate/Latch combination input for encoder 1

n.c.

8

Do not connect the terminal point

Do not connect the terminal point

Ch1 A̅

9

Channel 1, encoder input 

Channel 1, encoder input 

Ch1 B̅

10

Channel 1, encoder input 

Channel 1, encoder input 

Ch1 C̅/ Ch2 A̅

11

Channel 1, encoder input 

Channel 2, encoder input 

Ch2 B̅

12

 

Channel 2, encoder input 

Enc supply+

13

Encoder supply (5 V default, parameterizable 12 V, 24 V)

Encoder supply (5 V default, parameterizable 12 V, 24 V)

Enc supply-

14

0 V encoder supply

0 V encoder supply

Gate

15

The Gate input can also be used as Latch extern 2 input

Gate/Latch combination input for encoder 2

n.c.

16

Do not connect the terminal point

Do not connect the terminal point

Connection 2:

Setting the encoder supply via index 0x8001:17

The encoder supply is set centrally for both channels via the index 0x8001:17 (channel 1). The corresponding index 0x8011:17 of the second channel has no parameterization function.

Notice

Setting the encoder supply voltage

  • Before switching to a higher voltage, make sure that the connected encoders support the selected voltage range!
  • To write to 0x80n1:17 “Supply voltage” you have to set the value 0x72657375 (ASCII: “user”) in index 0xF008Code word”.