Instructions for use

Parallel connection in current mode

The current outputs of the ED407x/EL407x are single-ended and can be connected in parallel to add their currents to the load. Ohm's law must be observed, the internally available output voltage does not increase!

Examples

Output behavior, rise time

You can expect approx. 3 ms for 0->90 % and approx. 6 ms for 0->100 %

Instructions for use 1:Fig.33: Rise time representation

Output behavior, dynamics

The output behavior is designed for a dynamic range of 2 ksps/500 µs (setpoint specification). This means that low dynamic signals are output. The output terminals of the EL41xx series are recommended for the output of frequencies above 200 Hz.

Spontaneous output when switching on/off ("glitch")

When the Us supply (E-bus) is switched on or spontaneously switched off and on again, there may be brief, independent value output in the range of a few ±10 % of the FSV for a few ms.

When the Up supply (power contacts) is switched on or spontaneously switched off and on again, there may be brief, independent value output in the range of a few ±% of the FSV for a few ms.

It is recommended that sensitive signal receivers only be switched to receive mode when the terminal/channel

If a glitch-free output is required, output terminals from the EL417x series can be used.