Technical data
General | ED4072 |
|---|---|
Number of channels | Total | 2 |
Internal communication protocol | EtherCAT |
Minimum cycle time | 50 µs |
Analog output | ED4072 |
|---|---|
Number of channels | max. 2 |
Load type | ohmic |
Connection technology | 2-wire, 3-wire, 4-wire |
Resolution | Technical | 16 bit, incl. sign |
Resolution | Process data | 327.67... µV in ExtendedRange |
Representation | Process data | REAL32, INT16 |
Type of conversion | multiplex |
Conversion time | min. 500 µs per channel |
Conversion rate | max. 2 ksps per channel |
Signal range | Nominal | -10 … +10 V, 0 … 10 V |
Signal range | Technical | -10.73 … +10.73 V (short-circuit proof) |
Signal range | end value (FSV) | 10 V |
Load | > 2 kΩ |
Ground reference | single-ended |
Accuracy/uncertainty | From FSV (0 … 55 °C) | < ±0.1 % |
Accuracy/uncertainty | From FSV (-25 … +55 °C) | < ±0.12 % |
Accuracy/uncertainty | From FSV (-25 … +60 °C) | < ±0.12 % |
Accuracy/uncertainty | From FSV (largest short-term deviation during an electrical disturbance test) | < ±1 % |
Analog output | ED4072 |
|---|---|
Number of channels | max. 2 |
Load type | ohmic |
Connection technology | 2-wire, 3-wire, 4-wire |
Resolution | Technical | 16 bit, incl. sign |
Resolution | Process data | 655.35… nA in the ExtendedRange |
Representation | Process data | REAL32, INT16 |
Type of conversion | multiplex |
Conversion time | min. 500 µs per channel |
Conversion rate | max. 2 ksps per channel |
Signal range | Nominal | -20 … +20 mA, 0 … 20 mA, 4 … 20 mA |
Signal range | Technical | -21.47 …+ 21.47 mA (short-circuit proof) |
Signal range | end value (FSV) | 20 mA |
Load | < 750 Ω |
Ground reference | single-ended |
Accuracy/uncertainty | From FSV (0 … 55 °C) | < ±0.1 % |
Accuracy/uncertainty | From FSV (-25 … +55 °C) | < ±0.12 % |
Accuracy/uncertainty | From FSV (-25 … +60 °C) | < ±0.12 % |
Accuracy/uncertainty | From FSV (largest short-term deviation during an electrical disturbance test) | < ±1 % |
Supply and electrical isolation | ED4072 |
|---|---|
Electronics | supply voltage | via E-bus, via power contacts |
E-bus | current consumption | typ. 100 mA |
Power contacts | Input voltage | 24 VDC (-15 %/+20 %) |
Power contacts | Current carrying capacity | max. 10 A |
Power contacts | Current consumption | typ. 60 mA + load |
Power contacts | Output voltage | corresponds to Power contacts | Input voltage |
Electrical isolation | channel/channel | no |
Electrical isolation | channel/bus | functional, 707 VDC type test |
Environmental conditions | ED4072 |
|---|---|
Operating temperature | -25 … +60 °C |
Storage temperature | -40…+85 °C |
Relative humidity | 95 %, no condensation |
Installation position | variable |
Standards and approvals | ED4072 |
|---|---|
Vibration resistance | conforms to EN 60068-2-6 |
Shock resistance | conforms to EN 60068-2-27 |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Markings*) | CE |
Markings*) | cULus (under preparation) |
*) Real applicable approvals/markings see name plate on the side (product labeling) | |
Housing data | ED-12-16pin |
|---|---|
Weight | approx. 60 g |
Protection rating | IP20 |
Material | Polycarbonate |
Dimensions | Width (single) | 15 mm |
Dimensions | width (stacked) | 12 mm |
Dimensions | height | 100 mm |
Dimensions | depth | 65 mm |
Mounting | Terminal/Back wall | 35-mm-mounting-rail (EN 60715) |
Mounting | Terminal/Terminal | double groove-tongue connection |
pluggable wiring level | no |
Connection technology | Push-in |
Connection cross-section | Single-wire, solid | 0.08…1.5 mm² |
Connection cross-section | Fine wire, stranded wire | 0.25…1.5 mm² |
Connection cross-section | ferrule | 0.14…0.75 mm² |
Connection cross-section AWG | Single-wire, solid | AWG28…16 |
Connection cross-section AWG | fine wire, stranded wire | AWG22…16 |
Connection cross section AWG | Wire end ferrule | AWG26…19 |
Strip length | 8 … 9 mm |
Power contact | "+" (left) | yes |
Power contact | "+" (right) | yes |
Power contact | "-" (left) | yes |
Power contact | "-" (right) | yes |
Power contact | "⏚" (left) | no |
Power contact | "⏚" (right) | no |
Slide-in lock for power contact "⏚" | yes |