Information and diagnostic data
Index 9000E AI Internal data UBridge Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
9000:0 | AI Internal Data UBridge Ch.1 | Max. Subindex | UINT8 | RO | 0x1B (27dec) |
9000:02 | ADC raw value | ADC Raw data | INT32 | RO | 0x00000000 (0dec) |
9000:03 | Value After Filter 1 | Current measured value after filter 1 | INT32 | RO | 0x00000000 (0dec) |
9000:04 | Value After Interface | Current measured value after interface evaluation | REAL32 | RO | 0x00000000 (0dec) |
9000:09 | Value After Filter 2 | Current measured value after filter 2 | REAL32 | RO | 0x00000000 (0dec) |
9000:0B | Value After User Scale | Current measured value according to UserScale | REAL32 | RO | 0x00000000 (0dec) |
9000:0C | Actual positive peak hold | Positive drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
9000:0D | Actual negative peak hold | Negative drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
9000:14 | Underrange Error Counter | Counter for underrange errors | UINT32 | RO | 0x00000000 (0dec) |
9000:15 | Overrange Error Counter | Counter for overrange errors | UINT32 | RO | 0x00000000 (0dec) |
9000:16 | Limit 1 Counter Low | Counter for "Limit 1 Low" events | UINT32 | RO | 0x00000000 (0dec) |
9000:17 | Limit 1 Counter High | Counter for "Limit 1 High" events | UINT32 | RO | 0x00000000 (0dec) |
9000:18 | Limit 2 Counter Low | Counter for "Limit 2 Low" events | UINT32 | RO | 0x00000000 (0dec) |
9000:19 | Limit 2 Counter High | Counter for "Limit 2 High" events | UINT32 | RO | 0x00000000 (0dec) |
9000:1A | Tare Value | Tare value currently taken into account | REAL32 | RO | 0x00000000 (0dec) |
9000:1B | Sampling rate | Current effective sampling rate, [1/sec] | REAL32 | RO | 0x00000000 (0dec) |
9000:1C | Value After Calibration | Current measured value after calibration | REAL32 | RO | 0x00000000 (0dec) |
9000:1D | Underrange Warning Counter | Counter for underrange warning | UINT32 | RO | 0x00000000 (0dec) |
9000:1E | Overrange Warning Counter | Counter for overrange warning | UINT32 | RO | 0x00000000 (0dec) |
Index 9002 AI Info Data UBridge Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
9002:0 | AI Info Data UBridge Ch.1 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
9002:11 | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) | |
9002:12 | Counter for changes to the user calibration data | UINT32 | RO | 0x00000000 (0dec) |
Index 9010 AI Internal Data USense Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
9010:0 | AI Internal Data USense Ch.1 | Max. Subindex | UINT8 | RO | 0x1B (27dec) |
9010:02 | ADC raw value | ADC Raw data | INT32 | RO | 0x00000000 (0dec) |
9010:03 | Value After Filter 1 | Current measured value after filter 1 | INT32 | RO | 0x00000000 (0dec) |
9010:04 | Value After Interface | Current measured value after interface evaluation | REAL32 | RO | 0x00000000 (0dec) |
9010:09 | Value After Filter 2 | Current measured value after filter 2 | REAL32 | RO | 0x00000000 (0dec) |
9010:0B | Value After User Scale | Current measured value according to UserScale | REAL32 | RO | 0x00000000 (0dec) |
9010:0C | Actual positive peak hold | Positive drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
9010:0D | Actual negative peak hold | Negative drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
9010:14 | Underrange Error Counter | Counter for underrange errors | UINT32 | RO | 0x00000000 (0dec) |
9010:15 | Overrange Error Counter | Counter for overrange errors | UINT32 | RO | 0x00000000 (0dec) |
9010:16 | Limit 1 Counter Low | Counter for "Limit 1 Low" events | UINT32 | RO | 0x00000000 (0dec) |
9010:17 | Limit 1 Counter High | Counter for "Limit 1 High" events | UINT32 | RO | 0x00000000 (0dec) |
9010:18 | Limit 2 Counter Low | Counter for "Limit 2 Low" events | UINT32 | RO | 0x00000000 (0dec) |
9010:19 | Limit 2 Counter High | Counter for "Limit 2 High" events | UINT32 | RO | 0x00000000 (0dec) |
9010:1A | Tare Value | Tare value currently taken into account | REAL32 | RO | 0x00000000 (0dec) |
9010:1B | Sampling rate | Current effective sampling rate, [1/sec] | REAL32 | RO | 0x00000000 (0dec) |
9010:1C | Value After Calibration | Current measured value after calibration | REAL32 | RO | 0x00000000 (0dec) |
9010:1D | Underrange Warning Counter | Counter for underrange warning | UINT32 | RO | 0x00000000 (0dec) |
9010:1E | Overrange Warning Counter | Counter for overrange warning | UINT32 | RO | 0x00000000 (0dec) |
Index 9012 AI Info Data USense Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
9012:0 | AI Info Data USense Ch.1 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
9012:11 | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) | |
9012:12 | Counter for changes to the user calibration data | UINT32 | RO | 0x00000000 (0dec) |
Index 9020 RMB Internal Data Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
9020:0 | RMB Internal Data Ch.1 | Max. Subindex | UINT8 | RO | 0x1B (27dec) |
9020:02 | ADC raw value | ADC Raw data | INT32 | RO | 0x00000000 (0dec) |
9020:03 | Value After Filter 1 | Current measured value after filter 1 | INT32 | RO | 0x00000000 (0dec) |
9020:04 | Value After Interface | Current measured value after interface evaluation | REAL32 | RO | 0x00000000 (0dec) |
9020:09 | Value After Filter 2 | Current measured value after filter 2 | REAL32 | RO | 0x00000000 (0dec) |
9020:0B | Value After User Scale | Current measured value according to UserScale | REAL32 | RO | 0x00000000 (0dec) |
9020:0C | Actual positive peak hold | Positive drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
9020:0D | Actual negative peak hold | Negative drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
9020:14 | Underrange Error Counter | Counter for underrange errors | UINT32 | RO | 0x00000000 (0dec) |
9020:15 | Overrange Error Counter | Counter for overrange errors | UINT32 | RO | 0x00000000 (0dec) |
9020:16 | Limit 1 Counter Low | Counter for "Limit 1 Low" events | UINT32 | RO | 0x00000000 (0dec) |
9020:17 | Limit 1 Counter High | Counter for "Limit 1 High" events | UINT32 | RO | 0x00000000 (0dec) |
9020:18 | Limit 2 Counter Low | Counter for "Limit 2 Low" events | UINT32 | RO | 0x00000000 (0dec) |
9020:19 | Limit 2 Counter High | Counter for "Limit 2 High" events | UINT32 | RO | 0x00000000 (0dec) |
9020:1A | Tare Value | Tare value currently taken into account | REAL32 | RO | 0x00000000 (0dec) |
9020:1B | Sampling rate | Current effective sampling rate, [1/sec] | REAL32 | RO | 0x00000000 (0dec) |
9020:1C | Value After Calibration | Current measured value after calibration | REAL32 | RO | 0x00000000 (0dec) |
9020:1D | Underrange Warning Counter | Counter for underrange warning | UINT32 | RO | 0x00000000 (0dec) |
9020:1E | Overrange Warning Counter | Counter for overrange warning | UINT32 | RO | 0x00000000 (0dec) |
Index 9022 RMB Info Data Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
9022:0 | RMB Info Data Ch.1 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
9022:11 | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) | |
9022:12 | Counter for changes to the user calibration data | UINT32 | RO | 0x00000000 (0dec) |
Index B030 RMB Command Ch.1
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
B030:0 | DEV Command | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
B030:01 | Request | Command value, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x0000 (0dec) |
B030:02 | Status | Command state, for use see corresponding application chapter | UINT8 | RW | 0x00 (0dec) |
B030:03 | Response | Command response, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x00000000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the Modular Device Profiles (MDP) Organizational information on the profiles used in the device and listed in 0xF010 | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) |
Index F010 Module Profile List
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
F010:0 | Module Profile List | Max. Subindex | UINT8 | RO | 0x04 (4dec) |
F010:01 | SubIndex 001 | Profile 300 | UINT32 | RO | 0x0000012C (300dec) |
F010:02 | SubIndex 002 | Profile 300 | UINT32 | RO | 0x0000012C (300dec) |
F010:03 | SubIndex 003 | Profile 300 | UINT32 | RO | 0x0000012C (300dec) |
F010:04 | SubIndex 004 | Profile 370 | UINT32 | RO | 0x00000172 (370dec) |
Index F600 DEV Status
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
F600:0 | DEV Status | Max. Subindex | UINT8 | RO | 0x04 (4dec) |
F600:04 | Diag | New message available in the Diag messages | BOOLEAN | RO | 0x00 (0dec) |
Index F900 DEV Info Data
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
F900:0 | DEV Info Data | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
F900:11 | Operating Time | total operating time of the device in [min] | UINT32 | RO | 0x00000000 (0dec) |
F900:12 | Device Temperature | current internal terminal temperature in [°C] | REAL32 | RO | 0x00000000 (0dec) |
F900:13 | Min. Device Temperature | minimum value ever observed by the terminal in [°C] | REAL32 | RO | 0x00000000 (0dec) |
F900:14 | Max. Device Temperature | maximum value ever observed by the terminal in [°C] | REAL32 | RO | 0x00000000 (0dec) |
F900:15 | Supply Voltage | Informative display of the power contact voltage, measurement uncertainty ±1.2 V in the range 20..29 V. Measurement is not guaranteed for voltages outside this range. | REAL32 | RO | 0x00000000 (0dec) |
Index F915 LED Status
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
F915:0 | LED Status | Max. Subindex | UINT8 | RO | 0x0C (12dec) |
F915:01 | Run | "Run"-LED Status | UINT32 | RO | 0x00000000 (0dec) |
F915:02 | Ch1 steady | Status "Ch1 steady" LED | UINT32 | RO | 0x00000000 (0dec) |
F915:03 | Ch1 warning | "Ch1 warning"-LED Status | UINT32 | RO | 0x00000000 (0dec) |
F915:04 | Ch1 error | "Ch1 error"-LED Status | UINT32 | RO | 0x00000000 (0dec) |
F915:09 | Up 24 V | "Up 24 V"-LED Status | UINT32 | RO | 0x00000000 (0dec) |
Index FB00 DEV Command
The command object is used for triggering an action in the terminal. The command is started by writing subindex 1 (request). Write access is disabled until the current command is completed.
Index (hex) | Name | Meaning | Data Type | Flags | Default value |
|---|---|---|---|---|---|
FB00:0 | DEV Command | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request | Command value, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x0000 (0dec) |
FB00:02 | Status | Command state, for use see corresponding application chapter | UINT8 | RW | 0x00 (0dec) |
FB00:03 | Response | Command response, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x00000000 (0dec) |