Technical data
General | ED3361-0100 |
|---|---|
Number of channels | Total | 1 |
Internal communication protocol | EtherCAT |
Minimum cycle time | 100 µs |
Analog input | ED3361-0100 |
|---|---|
Number of channels | 1 |
Sensor type | Strain gauges (DMS), load cells |
Connection technology | 4-wire, 6-wire |
Resolution | Technical | 24 bit |
Resolution | Process data | 18.34... nV/V |
Display | Process data | REAL32, INT16, INT32 |
ADC conversion method | Delta-Sigma |
Type of conversion | simultaneous |
Conversion time | min. 100 µs |
Conversion rate | max. 10 ksps |
Signal range |UBridge | ± 4 V DC |
Signal range |UBridge, end value (FSV) | 4 V DC |
Signal range | USense | ± 12 V DC |
Signal range |USense, end value (FSV) | 12 V DC |
Internal resistance/impedance | UBridge | min. 5 MΩ |
Internal resistance/impedance |USense | min. 5 MΩ |
Ground reference | differential |
Measuring procedure | ratiometric |
Input filter cut-off frequency | 10 kHz |
Dielectric strength | max. 30 V |
Accuracy/uncertainty | From FSV (23 °C) | < ±0.05 % for the ratio of UBridge/USense |
Accuracy/uncertainty | From FSV | < ±1 % |
Temperature coefficient | typ. < 15 ppm/K |
Channel crosstalk | typ. < -90 dB |
Sensor power supply | Output voltage | 5 V DC/10 V DC |
Output current | sensor power supply | max. 100 mA |
Wire break detection | yes (only forUSense) |
Supply and electrical isolation | ED3361-0100 |
|---|---|
Electronics | supply voltage | via E-bus |
E-bus | current consumption | typ. 100 mA |
Power contacts | Input voltage | 24 V DC (-15 %/+20 %) |
Power contacts | Current carrying capacity | max. 10 A |
Power contacts | Current consumption | load-dependent on the supply of the strain gauge used |
Power contacts | Output voltage | corresponds to Power contacts | Input voltage |
Electrical isolation | Channel/channel | no |
Electrical isolation | Channel/bus | functional, 707 VDC type test |
Environmental conditions | ED3361-0100 |
|---|---|
Operating temperature | -25 … +55 °C |
Storage temperature | -40…+85 °C |
Relative humidity | 95 %, no condensation |
Installation position | variable |
Standards and approvals | ED3361-0100 |
|---|---|
Vibration resistance | conforms to EN 60068-2-6 |
Shock resistance | conforms to EN 60068-2-27 |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Markings*) | CE |
Approvals*) | - |
*) Real applicable approvals/markings see name plate on the side (product labeling) | |
Housing data | ED-12-16pin |
|---|---|
Weight | approx. 60 g |
Protection rating | IP20 |
Material | polycarbonate |
Dimensions | Width (single) | 15 mm |
Dimensions | Width (stacked) | 12 mm |
Dimensions | Height | 100 mm |
Dimensions | Depth | 65 mm |
Mounting | Terminal/back wall | 35-mm-mounting-rail (EN 60715) |
Mounting | Terminal/terminal | double groove-tongue connection |
pluggable wiring level | no |
Connection technology | push-in |
Connection cross-section | Single‑wire, solid | 0.08…1.5 mm² |
Connection cross-section | Fine wire, stranded wire | 0.25…1.5 mm² |
Connection cross-section | ferrule | 0.14…0.75 mm² |
Connection cross-section AWG | Single‑wire, solid | AWG28…16 |
Connection cross-section AWG | fine wire, stranded wire | AWG22…16 |
Connection cross section AWG | Wire end ferrule | AWG26…19 |
Strip length | 8 … 9 mm |
Power contact | "+" (left) | yes |
Power contact | "+" (right) | yes |
Power contact | "-" (left) | yes |
Power contact | "-" (right) | yes |
Power contact | "⏚" (left) | no |
Power contact | "⏚" (right) | no |
Slide-in lock for power contact "⏚" | yes |