Standard objects

Index 1000 Device type

Index (hex)

Name

Meaning

Data type

Flags

Default

1000:0

Device type

Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile.

UINT32

RO

0x00001389 (5001dec)

Index 1008 Device name

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1008:0

Device name

Device name of the EtherCAT slave

STRING

RO

ED3362-0100

Index 1009 Hardware version

Index (hex)

Name

Meaning

Data type

Flags

Default

1009:0

Hardware version

Hardware version of the EtherCAT slave

STRING

RO

-

Index 100A Software version

Index (hex)

Name

Meaning

Data type

Flags

Default

100A:0

Software version

Firmware version of the EtherCAT slave

STRING

RO

00

Index 100B Bootloader version

Index (hex)

Name

Meaning

Data type

Flags

Default

100B:0

Bootloader version

Bootloader version

STRING

RO

n/a

Index 1018 Identity

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1018:0

Identity

Information for identifying the slave

UINT8

RO

0x04 (4dec)

1018:01

Vendor ID

Vendor ID of the EtherCAT slave

UINT32

RO

0x00000002 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

UINT32

RO

0x0D221052 (220336210dec)

1018:03

Revision

Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description

UINT32

RO

0x00000000 (0dec)

1018:04

Serial number

Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0

UINT32

RO

0x00000000 (0dec)

Index 10E2 Manufacturer-specific Identification Code*)

Index (hex)

Name

Meaning

Data type

Flags

Default

10E2:0

Manufacturer-specific Identification Code

Manufacturer specific Identification Code

UINT8

RO

0x01 (1dec)

10E2:01

SubIndex 001

reserved

STRING

RO

 

Index 10F0 Backup parameter handling

Index (hex)

Name

Meaning

Data Type

Flags

Default value

10F0:0

Backup parameter handling

Information for standardized loading and saving of backup entries

UINT8

RO

0x01 (1dec)

10F0:01

Checksum

Checksum across all backup entries of the EtherCAT slave

UINT32

RO

0x00000000 (0dec)

Index 10F3 Diagnosis History

Index (hex)

Name

Meaning

Data type

Flags

Default

10F3:0

Diagnosis History

Maximum subindex

UINT8

RO

0x15 (21dec)

10F3:01

Maximum Messages

Maximum number of stored messages
A maximum of 16 messages can be stored

UINT8

RO

0x00 (0dec)

10F3:02

Newest Message

Subindex of the latest message

UINT8

RO

0x00 (0dec)

10F3:03

Newest Acknowledged Message

Subindex of the last confirmed message

UINT8

RW

0x00 (0dec)

10F3:04

New Messages Available

Indicates that a new message is available

BOOLEAN

RO

0x00 (0dec)

10F3:05

Flags

not used

UINT16

RW

0x0000 (0dec)

10F3:06

Diagnosis Message 001

Message 1

OCTET-STRING[24]

RO

{0}

…

…

….

…

…

…

10F3:15

Diagnosis Message 016

Message 16

OCTET-STRING[24]

RO

{0}

Index 10F8 Timestamp Object

Index (hex)

Name

Meaning

Data type

Flags

Default

10F8:0

Timestamp Object

Timestamp Object [ns]

For SM synchronous operation: Time since power-on

For DC synchronous operation: copy of the DC time

Time can be used by the device e.g. for timestamps of the DiagMessage

UINT64

RO

 

Index 1600 AI RxPDO-Map Control UBridge Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1600:0

AI RxPDO-Map Control UBridge Channel 1

PDO Mapping RxPDO 1

UINT8

RO

0x06 (6dec)

1600:01

SubIndex 001

1. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1600:02

SubIndex 002

2. PDO mapping entry (object 0x7000 (AI Outputs UBridge Ch.1), entry 0x03 (Input Freeze))

UINT32

RO

0x7000:03, 1

1600:03

SubIndex 003

3. PDO Mapping entry (object 0x7000 (AI Outputs UBridge Ch.1), entry 0x04 (Tare))

UINT32

RO

0x7000:04, 1

1600:04

SubIndex 004

4. PDO Mapping entry (object 0x7000 (AI Outputs UBridge Ch.1), entry 0x05 (Peak Hold Reset))

UINT32

RO

0x7000:05, 1

1600:05

SubIndex 005

5. PDO Mapping entry (object 0x7000 (AI Outputs UBridge Ch.1), entry 0x06 (Disable Tare))

UINT32

RO

0x7000:06, 1

1600:06

SubIndex 006

6. PDO Mapping entry (10 bits align)

UINT32

RO

0x0000:00, 10

Index 1610 AI RxPDO-Map Control USense Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1610:0

AI RxPDO-Map Control USense Channel 1

PDO Mapping RxPDO 17

UINT8

RO

0x06 (6dec)

1610:01

SubIndex 001

1. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1610:02

SubIndex 002

2. PDO Mapping entry (object 0x7010 (AI Outputs USense Ch.1), entry 0x03 (Input Freeze))

UINT32

RO

0x7010:03, 1

1610:03

SubIndex 003

3. PDO Mapping entry (object 0x7010 (AI Outputs USense Ch.1), entry 0x04 (Tare))

UINT32

RO

0x7010:04, 1

1610:04

SubIndex 004

4. PDO Mapping entry (object 0x7010 (AI Outputs USense Ch.1), entry 0x05 (Peak Hold Reset))

UINT32

RO

0x7010:05, 1

1610:05

SubIndex 005

5. PDO Mapping entry (object 0x7010 (AI Outputs USense Ch.1), entry 0x06 (Disable Tare))

UINT32

RO

0x7010:06, 1

1610:06

SubIndex 006

6. PDO Mapping entry (10 bits align)

UINT32

RO

0x0000:00, 10

Index 1620 RMB RxPDO-Map Control Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1620:0

RMB RxPDO-Map Control Channel 1

PDO Mapping RxPDO 33

UINT8

RO

0x06 (6dec)

1620:01

SubIndex 001

1. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1620:02

SubIndex 002

2. PDO Mapping entry (object 0x7030 (RMB Sensor Outputs Ch.1), entry 0x03 (Input Freeze))

UINT32

RO

0x7030:03, 1

1620:03

SubIndex 003

3. PDO Mapping entry (object 0x7030 (RMB Sensor Outputs Ch.1), entry 0x04 (Tare))

UINT32

RO

0x7030:04, 1

1620:04

SubIndex 004

4. PDO Mapping entry (object 0x7030 (RMB Sensor Outputs Ch.1), entry 0x05 (Peak Hold Reset))

UINT32

RO

0x7030:05, 1

1620:05

SubIndex 005

5. PDO Mapping entry (object 0x7030 (RMB Sensor Outputs Ch.1), entry 0x06 (Disable Tare))

UINT32

RO

0x7030:06, 1

1620:06

SubIndex 006

6. PDO Mapping entry (10 bits align)

UINT32

RO

0x0000:00, 10

Index 1630 AI RxPDO-Map Control UBridge Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1630:0

AI RxPDO-Map Control UBridge Channel 2

PDO Mapping RxPDO 49

UINT8

RO

0x06 (6dec)

1630:01

SubIndex 001

1. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1630:02

SubIndex 002

2. PDO Mapping entry (object 0x7040 (AI OutputsUBridge Ch.2), entry 0x03 (Input Freeze))

UINT32

RO

0x7040:03, 1

1630:03

SubIndex 003

3. PDO Mapping entry (object 0x7040 (AI OutputsUBridge Ch.2), entry 0x04 (Tare))

UINT32

RO

0x7040:04, 1

1630:04

SubIndex 004

4. PDO Mapping entry (object 0x7040 (AI OutputsUBridge Ch.2), entry 0x05 (Peak Hold Reset))

UINT32

RO

0x7040:05, 1

1630:05

SubIndex 005

5. PDO Mapping entry (object 0x7040 (AI OutputsUBridge Ch.2), entry 0x06 (Disable Tare))

UINT32

RO

0x7040:06, 1

1630:06

SubIndex 006

6. PDO Mapping entry (10 bits align)

UINT32

RO

0x0000:00, 10

Index 1640 AI RxPDO-Map Control USense Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1640:0

AI RxPDO-Map Control USense Channel 2

PDO Mapping RxPDO 65

UINT8

RO

0x06 (6dec)

1640:01

SubIndex 001

1. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1640:02

SubIndex 002

2. PDO Mapping entry (object 0x7050 (AI Outputs USense Ch.2), entry 0x03 (Input Freeze))

UINT32

RO

0x7050:03, 1

1640:03

SubIndex 003

3. PDO Mapping entry (object 0x7050 (AI Outputs USense Ch.2), entry 0x04 (Tare))

UINT32

RO

0x7050:04, 1

1640:04

SubIndex 004

4. PDO Mapping entry (object 0x7050 (AI Outputs USense Ch.2), entry 0x05 (Peak Hold Reset))

UINT32

RO

0x7050:05, 1

1640:05

SubIndex 005

5. PDO Mapping entry (object 0x7050 (AI Outputs USense Ch.2), entry 0x06 (Disable Tare))

UINT32

RO

0x7050:06, 1

1640:06

SubIndex 006

6. PDO Mapping entry (10 bits align)

UINT32

RO

0x0000:00, 10

Index 1650 RMB RxPDO-Map Control Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1650:0

RMB RxPDO-Map Control Channel 2

PDO Mapping RxPDO 81

UINT8

RO

0x06 (6dec)

1650:01

SubIndex 001

1. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1650:02

SubIndex 002

2. PDO Mapping entry (object 0x7070 (RMB Sensor Outputs Ch.2), entry 0x03 (Input Freeze))

UINT32

RO

0x7070:03, 1

1650:03

SubIndex 003

3. PDO Mapping entry (object 0x7070 (RMB Sensor Outputs Ch.2), entry 0x04 (Tare))

UINT32

RO

0x7070:04, 1

1650:04

SubIndex 004

4. PDO Mapping entry (object 0x7070 (RMB Sensor Outputs Ch.2), entry 0x05 (Peak Hold Reset))

UINT32

RO

0x7070:05, 1

1650:05

SubIndex 005

5. PDO Mapping entry (object 0x7070 (RMB Sensor Outputs Ch.2), entry 0x06 (Disable Tare))

UINT32

RO

0x7070:06, 1

1650:06

SubIndex 006

6. PDO Mapping entry (10 bits align)

UINT32

RO

0x0000:00, 10

Index 1800 AI TxPDO-Par Standard (INT16) UBridge Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1800:0

AI TxPDO-Par Standard (INT16) UBridge Channel

PDO Parameter TxPDO 1

UINT8

RO

0x06 (6dec)

1800:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1

OCTET-STRING[6]

RO

01 1A 02 1A 03 1A

Index 1801 AI TxPDO-Par Compact (INT16) UBridge Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1801:0

AI TxPDO-Par Compact (INT16) UBridge Channel 1

PDO Parameter TxPDO 2

UINT8

RO

0x06 (6dec)

1801:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2

OCTET-STRING[6]

RO

00 1A 02 1A 03 1A

Index 1802 AI TxPDO-Par Standard (Real32) UBridge Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1802:0

AI TxPDO-Par Standard (Real32) UBridge Channel 1

PDO Parameter TxPDO 3

UINT8

RO

0x06 (6dec)

1802:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3

OCTET-STRING[6]

RO

00 1A 01 1A 03 1A

Index 1803 AI TxPDO-Par Compact (Real32) UBridge Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1803:0

AI TxPDO-Par Compact (Real32) UBridge Channel 1

PDO Parameter TxPDO 4

UINT8

RO

0x06 (6dec)

1803:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4

OCTET-STRING[6]

RO

00 1A 01 1A 02 1A

Index 1810 AI TxPDO-Par Standard (INT16) USense Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1810:0

AI TxPDO-Par Standard (INT16) USense Channel 1

PDO Parameter TxPDO 17

UINT8

RO

0x06 (6dec)

1810:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 17

OCTET-STRING[6]

RO

11 1A 12 1A 13 1A

Index 1811 AI TxPDO-Par Compact (INT16) USense Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1811:0

AI TxPDO-Par Compact (INT16) USense Channel 1

PDO Parameter TxPDO 18

UINT8

RO

0x06 (6dec)

1811:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 18

OCTET-STRING[6]

RO

10 1A 12 1A 13 1A

Index 1812 AI TxPDO-Par Standard (Real32) USense Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1812:0

AI TxPDO-Par Standard (Real32) USense Channel 1

PDO Parameter TxPDO 19

UINT8

RO

0x06 (6dec)

1812:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 19

OCTET-STRING[6]

RO

10 1A 11 1A 13 1A

Index 1813 AI TxPDO-Par Compact (Real32) USense Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1813:0

AI TxPDO-Par Compact (Real32) USense Channel 1

PDO Parameter TxPDO 20

UINT8

RO

0x06 (6dec)

1813:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 20

OCTET-STRING[6]

RO

10 1A 11 1A 12 1A

Index 1820 RMB TxPDO-Par Standard (INT32) Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1820:0

RMB TxPDO-Par Standard (INT32) Channel 1

PDO Parameter TxPDO 33

UINT8

RO

0x06 (6dec)

1820:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 33

OCTET-STRING[6]

RO

10 1A 11 1A 12 1A

Index 1821 RMB TxPDO-Par Compact (INT32) Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1821:0

RMB TxPDO-Par Compact (INT32) Channel 1

PDO Parameter TxPDO 34

UINT8

RO

0x06 (6dec)

1821:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 34

OCTET-STRING[6]

RO

10 1A 11 1A 12 1A

Index 1822 RMB TxPDO-Par Standard (Real32) Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1822:0

RMB TxPDO-Par Standard (Real32) Channel 1

PDO Parameter TxPDO 35

UINT8

RO

0x06 (6dec)

1822:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 35

OCTET-STRING[6]

RO

10 1A 11 1A 12 1A

Index 1823 RMB TxPDO-Par Compact (Real32) Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1823:0

RMB TxPDO-Par Compact (Real32) Channel 1

PDO Parameter TxPDO 36

UINT8

RO

0x06 (6dec)

1823:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 36

OCTET-STRING[6]

RO

10 1A 11 1A 12 1A

Index 1830 AI TxPDO-Par Standard (INT16) UBridge Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1830:0

AI TxPDO-Par Standard (INT16) UBridge Channel 2

PDO Parameter TxPDO 49

UINT8

RO

0x06 (6dec)

1830:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 49

OCTET-STRING[6]

RO

01 1A 02 1A 03 1A

Index 1831 AI TxPDO-Par Compact (INT16) UBridge Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1831:0

AI TxPDO-Par Compact (INT16) UBridge Channel 2

PDO Parameter TxPDO 50

UINT8

RO

0x06 (6dec)

1831:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 50

OCTET-STRING[6]

RO

00 1A 02 1A 03 1A

Index 1832 AI TxPDO-Par Standard (Real32) UBridge Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1832:0

AI TxPDO-Par Standard (Real32) UBridge Channel 2

PDO Parameter TxPDO 51

UINT8

RO

0x06 (6dec)

1832:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 35

OCTET-STRING[6]

RO

00 1A 01 1A 03 1A

Index 1833 AI TxPDO-Par Compact (Real32) UBridge Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1833:0

AI TxPDO-Par Compact (Real32) UBridge Channel 2

PDO Parameter TxPDO 52

UINT8

RO

0x06 (6dec)

1833:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 52

OCTET-STRING[6]

RO

00 1A 01 1A 02 1A

Index 1840 AI TxPDO-Par Standard (INT16) USense Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1840:0

AI TxPDO-Par Standard (INT16) USense Channel 2

PDO Parameter TxPDO 65

UINT8

RO

0x06 (6dec)

1840:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 65

OCTET-STRING[6]

RO

11 1A 12 1A 13 1A

Index 1841 AI TxPDO-Par Compact (INT16) USense Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1841:0

AI TxPDO-Par Compact (INT16) USense Channel 2

PDO Parameter TxPDO 66

UINT8

RO

0x06 (6dec)

1841:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 66

OCTET-STRING[6]

RO

10 1A 12 1A 13 1A

Index 1842 AI TxPDO-Par Standard (Real32) USense Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1842:0

AI TxPDO-Par Standard (Real32) USense Channel 2

PDO Parameter TxPDO 67

UINT8

RO

0x06 (6dec)

1842:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 67

OCTET-STRING[6]

RO

10 1A 11 1A 13 1A

Index 1843 AI TxPDO-Par Compact (Real32) USense Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1843:0

AI TxPDO-Par Compact (Real32) USense Channel 2

PDO Parameter TxPDO 68

UINT8

RO

0x06 (6dec)

1843:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 68

OCTET-STRING[6]

RO

10 1A 11 1A 12 1A

Index 1850 RMB TxPDO-Par Standard (INT32) Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1850:0

RMB TxPDO-Par Standard (INT32) Channel 2

PDO Parameter TxPDO 81

UINT8

RO

0x06 (6dec)

1850:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 81

OCTET-STRING[6]

RO

10 1A 11 1A 12 1A

Index 1851 RMB TxPDO-Par Compact (INT32) Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1851:0

RMB TxPDO-Par Compact (INT32) Channel 2

PDO Parameter TxPDO 82

UINT8

RO

0x06 (6dec)

1851:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 82

OCTET-STRING[6]

RO

10 1A 11 1A 12 1A

Index 1852 RMB TxPDO-Par Standard (Real32) Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1852:0

RMB TxPDO-Par Standard (Real32) Channel 2

PDO Parameter TxPDO 83

UINT8

RO

0x06 (6dec)

1852:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 83

OCTET-STRING[6]

RO

10 1A 11 1A 12 1A

Index 1853 RMB TxPDO-Par Compact (Real32) Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1853:0

RMB TxPDO-Par Compact (Real32) Channel 2

PDO Parameter TxPDO 84

UINT8

RO

0x06 (6dec)

1853:06

Exclude TxPDOs

Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 84

OCTET-STRING[6]

RO

10 1A 11 1A 12 1A

Index 1A00 AI TxPDO-Map Standard (INT16) UBridge Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A00:0

AI TxPDO-Map Standard (INT16) UBridge Channel 1

PDO Mapping TxPDO 1

UINT8

RO

0x0E (14dec)

1A00:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6000:01, 1

1A00:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6000:02, 1

1A00:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6000:03, 2

1A00:04

SubIndex 004

4. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6000:05, 2

1A00:05

SubIndex 005

5. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x07 (Error))

UINT32

RO

0x6000:07, 1

1A00:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A00:07

SubIndex 007

7. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6000:09, 1

1A00:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A00:09

SubIndex 009

9. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6000:0C, 1

1A00:0A

SubIndex 010

10. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6000:0D, 1

1A00:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A00:0C

SubIndex 012

12. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6000:0F, 1

1A00:0D

SubIndex 013

13. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6000:10, 1

1A00:0E

SubIndex 014

14. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x11 (Value))

UINT32

RO

0x6000:11, 16

Index 1A01 AI TxPDO-Map Compact (INT16) UBridge Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A01:0

AI TxPDO-Map Compact (INT16) UBridge Channel 1

PDO Mapping TxPDO 2

UINT8

RO

0x01 (1dec)

1A01:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x11 (Value))

UINT32

RO

0x6000:11, 16

Index 1A02 AI TxPDO-Map Standard (Real32) UBridge Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A02:0

AI TxPDO-Map Standard (Real32) UBridge Channel 1

PDO Mapping TxPDO 3

UINT8

RO

0x0E (14dec)

1A02:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6000:01, 1

1A02:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6000:02, 1

1A02:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6000:03, 2

1A02:04

SubIndex 004

4. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6000:05, 2

1A02:05

SubIndex 005

5. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x07 (Error))

UINT32

RO

0x6000:07, 1

1A02:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A02:07

SubIndex 007

7. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6000:09, 1

1A02:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A02:09

SubIndex 009

9. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6000:0C, 1

1A02:0A

SubIndex 010

10. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6000:0D, 1

1A02:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A02:0C

SubIndex 012

12. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6000:0F, 1

1A02:0D

SubIndex 013

13. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6000:10, 1

1A02:0E

SubIndex 014

14. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6000:13, 32

Index 1A03 AI TxPDO-Map Compact (Real32) UBridge Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A03:0

AI TxPDO-Map Compact (Real32) UBridge Channel 1

PDO Mapping TxPDO 4

UINT8

RO

0x01 (1dec)

1A03:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6000:13, 32

Index 1A04 AI TxPDO-Map Cycle Counter UBridge Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A04:0

AI TxPDO-Map Cycle Counter UBridge Channel 1

PDO Mapping TxPDO 5

UINT8

RO

0x01 (1dec)

1A04:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x14 (Input Cycle Counter))

UINT32

RO

0x6000:14, 16

Index 1A10 AI TxPDO-Map Standard (INT16) USense Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A10:0

AI TxPDO-Map Standard (INT16) USense Channel 1

PDO Mapping TxPDO 17

UINT8

RO

0x0E (14dec)

1A10:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6010:01, 1

1A10:02

SubIndex 002

2. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6010:02, 1

1A10:03

SubIndex 003

3. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6010:03, 2

1A10:04

SubIndex 004

4. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6010:05, 2

1A10:05

SubIndex 005

5. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x07 (Error))

UINT32

RO

0x6010:07, 1

1A10:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A10:07

SubIndex 007

7. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6010:09, 1

1A10:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A10:09

SubIndex 009

9. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6010:0C, 1

1A10:0A

SubIndex 010

10. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6010:0D, 1

1A10:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A10:0C

SubIndex 012

12. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6010:0F, 1

1A10:0D

SubIndex 013

13. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6010:10, 1

1A10:0E

SubIndex 014

14. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x11 (Value))

UINT32

RO

0x6010:11, 16

Index 1A11 AI TxPDO-Map Compact (INT16) USense Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A11:0

AI TxPDO-Map Compact (INT16) USense Channel 1

PDO Mapping TxPDO 18

UINT8

RO

0x01 (1dec)

1A11:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x11 (Value))

UINT32

RO

0x6010:11, 16

Index 1A12 AI TxPDO-Map Standard (Real32) USense Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A12:0

AI TxPDO-Map Standard (Real32) USense Channel 1

PDO Mapping TxPDO 19

UINT8

RO

0x0E (14dec)

1A12:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6010:01, 1

1A12:02

SubIndex 002

2. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6010:02, 1

1A12:03

SubIndex 003

3. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6010:03, 2

1A12:04

SubIndex 004

4. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6010:05, 2

1A12:05

SubIndex 005

5. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x07 (Error))

UINT32

RO

0x6010:07, 1

1A12:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A12:07

SubIndex 007

7. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6010:09, 1

1A12:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A12:09

SubIndex 009

9. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6010:0C, 1

1A12:0A

SubIndex 010

10. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6010:0D, 1

1A12:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A12:0C

SubIndex 012

12. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6010:0F, 1

1A12:0D

SubIndex 013

13. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6010:10, 1

1A12:0E

SubIndex 014

14. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6010:13, 32

Index 1A13 AI TxPDO-Map Compact (Real32) USense Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A13:0

AI TxPDO-Map Compact (Real32) USense Channel 1

PDO Mapping TxPDO 20

UINT8

RO

0x01 (1dec)

1A13:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6010:13, 32

Index 1A14 AI TxPDO-Map Cycle Counter USense Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A14:0

AI TxPDO-Map Cycle Counter USense Channel 1

PDO Mapping TxPDO 21

UINT8

RO

0x01 (1dec)

1A14:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x14 (Input Cycle Counter))

UINT32

RO

0x6010:14, 16

Index 1A20 RMB TxPDO-Map Standard (INT32) Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A20:0

RMB TxPDO-Map Standard (INT32) Channel 1

PDO Mapping TxPDO 33

UINT8

RO

0x0E (14dec)

1A20:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6030:01, 1

1A20:02

SubIndex 002

2. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6030:02, 1

1A20:03

SubIndex 003

3. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6030:03, 2

1A20:04

SubIndex 004

4. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6030:05, 2

1A20:05

SubIndex 005

5. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x07 (Error))

UINT32

RO

0x6030:07, 1

1A20:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A20:07

SubIndex 007

7. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6030:09, 1

1A20:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A20:09

SubIndex 009

9. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6030:0C, 1

1A20:0A

SubIndex 010

10. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6030:0D, 1

1A20:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A20:0C

SubIndex 012

12. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6030:0F, 1

1A20:0D

SubIndex 013

13. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6030:10, 1

1A20:0E

SubIndex 014

14. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x11 (Value))

UINT32

RO

0x6030:11, 32

Index 1A21 RMB TxPDO-Map Compact (INT32) Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A21:0

RMB TxPDO-Map Compact (INT32) Channel 1

PDO Mapping TxPDO 34

UINT8

RO

0x01 (1dec)

1A21:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x11 (Value))

UINT32

RO

0x6030:11, 32

Index 1A22 RMB TxPDO-Map Standard (Real32) Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A22:0

RMB TxPDO-Map Standard (Real32) Channel 1

PDO Mapping TxPDO 35

UINT8

RO

0x0E (14dec)

1A22:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6030:01, 1

1A22:02

SubIndex 002

2. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6030:02, 1

1A22:03

SubIndex 003

3. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6030:03, 2

1A22:04

SubIndex 004

4. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6030:05, 2

1A22:05

SubIndex 005

5. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x07 (Error))

UINT32

RO

0x6030:07, 1

1A22:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A22:07

SubIndex 007

7. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6030:09, 1

1A22:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A22:09

SubIndex 009

9. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6030:0C, 1

1A22:0A

SubIndex 010

10. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6030:0D, 1

1A22:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A22:0C

SubIndex 012

12. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6030:0F, 1

1A22:0D

SubIndex 013

13. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6030:10, 1

1A22:0E

SubIndex 014

14. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6030:13, 32

Index 1A23 RMB TxPDO-Map Compact (Real32) Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A23:0

RMB TxPDO-Map Compact (Real32) Channel 1

PDO Mapping TxPDO 36

UINT8

RO

0x01 (1dec)

1A23:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6030:13, 32

Index 1A24 RMB TxPDO-Map Cycle Counter Channel 1

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A24:0

RMB TxPDO-Map Cycle Counter Channel 1

PDO Mapping TxPDO 37

UINT8

RO

0x01 (1dec)

1A24:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x14 (Input Cycle Counter))

UINT32

RO

0x6030:14, 16

Index 1A30 AI TxPDO-Map Standard (INT16) UBridge Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A30:0

AI TxPDO-Map Standard (INT16) UBridge Channel 2

PDO Mapping TxPDO 1

UINT8

RO

0x0E (14dec)

1A30:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6000:01, 1

1A30:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6000:02, 1

1A30:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6000:03, 2

1A30:04

SubIndex 004

4. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6000:05, 2

1A30:05

SubIndex 005

5. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x07 (Error))

UINT32

RO

0x6000:07, 1

1A30:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A30:07

SubIndex 007

7. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6000:09, 1

1A30:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A30:09

SubIndex 009

9. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6000:0C, 1

1A30:0A

SubIndex 010

10. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6000:0D, 1

1A30:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A30:0C

SubIndex 012

12. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6000:0F, 1

1A30:0D

SubIndex 013

13. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6000:10, 1

1A30:0E

SubIndex 014

14. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x11 (Value))

UINT32

RO

0x6000:11, 16

Index 1A31 AI TxPDO-Map Compact (INT16) UBridge Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A31:0

AI TxPDO-Map Compact (INT16) UBridge Channel 2

PDO Mapping TxPDO 2

UINT8

RO

0x01 (1dec)

1A31:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x11 (Value))

UINT32

RO

0x6000:11, 16

Index 1A32 AI TxPDO-Map Standard (Real32) UBridge Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A32:0

AI TxPDO-Map Standard (Real32) UBridge Channel 2

PDO Mapping TxPDO 3

UINT8

RO

0x0E (14dec)

1A32:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6000:01, 1

1A32:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6000:02, 1

1A32:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6000:03, 2

1A32:04

SubIndex 004

4. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6000:05, 2

1A32:05

SubIndex 005

5. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x07 (Error))

UINT32

RO

0x6000:07, 1

1A32:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A32:07

SubIndex 007

7. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6000:09, 1

1A32:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A32:09

SubIndex 009

9. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6000:0C, 1

1A32:0A

SubIndex 010

10. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6000:0D, 1

1A32:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A32:0C

SubIndex 012

12. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6000:0F, 1

1A32:0D

SubIndex 013

13. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6000:10, 1

1A32:0E

SubIndex 014

14. PDO Mapping entry (object 0x6000 (AI Inputs UBridge Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6000:13, 32

Index 1A33 AI TxPDO-Map Compact (Real32) UBridge Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A33:0

AI TxPDO-Map Compact (Real32) UBridge Channel 2

PDO Mapping TxPDO 4

UINT8

RO

0x01 (1dec)

1A33:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6000:13, 32

Index 1A34 AI TxPDO-Map Cycle Counter UBridge Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A34:0

AI TxPDO-Map Cycle Counter UBridge Channel 2

PDO Mapping TxPDO 5

UINT8

RO

0x01 (1dec)

1A34:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x14 (Input Cycle Counter))

UINT32

RO

0x6000:14, 16

Index 1A40 AI TxPDO-Map Standard (INT16) USense Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A40:0

AI TxPDO-Map Standard (INT16) USense Channel 2

PDO Mapping TxPDO 17

UINT8

RO

0x0E (14dec)

1A40:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6010:01, 1

1A40:02

SubIndex 002

2. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6010:02, 1

1A40:03

SubIndex 003

3. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6010:03, 2

1A40:04

SubIndex 004

4. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6010:05, 2

1A40:05

SubIndex 005

5. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x07 (Error))

UINT32

RO

0x6010:07, 1

1A40:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A40:07

SubIndex 007

7. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6010:09, 1

1A40:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A40:09

SubIndex 009

9. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6010:0C, 1

1A40:0A

SubIndex 010

10. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6010:0D, 1

1A40:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A40:0C

SubIndex 012

12. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6010:0F, 1

1A40:0D

SubIndex 013

13. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6010:10, 1

1A40:0E

SubIndex 014

14. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x11 (Value))

UINT32

RO

0x6010:11, 16

Index 1A41 AI TxPDO-Map Compact (INT16) USense Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A41:0

AI TxPDO-Map Compact (INT16) USense Channel 2

PDO Mapping TxPDO 18

UINT8

RO

0x01 (1dec)

1A41:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x11 (Value))

UINT32

RO

0x6010:11, 16

Index 1A42 AI TxPDO-Map Standard (Real32) USense Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A42:0

AI TxPDO-Map Standard (Real32) USense Channel 2

PDO Mapping TxPDO 19

UINT8

RO

0x0E (14dec)

1A42:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6010:01, 1

1A42:02

SubIndex 002

2. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6010:02, 1

1A42:03

SubIndex 003

3. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6010:03, 2

1A42:04

SubIndex 004

4. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6010:05, 2

1A42:05

SubIndex 005

5. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x07 (Error))

UINT32

RO

0x6010:07, 1

1A42:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A42:07

SubIndex 007

7. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6010:09, 1

1A42:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A42:09

SubIndex 009

9. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6010:0C, 1

1A42:0A

SubIndex 010

10. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6010:0D, 1

1A42:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A42:0C

SubIndex 012

12. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6010:0F, 1

1A42:0D

SubIndex 013

13. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6010:10, 1

1A42:0E

SubIndex 014

14. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6010:13, 32

Index 1A43 AI TxPDO-Map Compact (Real32) USense Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A43:0

AI TxPDO-Map Compact (Real32) USense Channel 2

PDO Mapping TxPDO 20

UINT8

RO

0x01 (1dec)

1A43:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6010:13, 32

Index 1A44 AI TxPDO-Map Cycle Counter USense Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A44:0

AI TxPDO-Map Cycle Counter USense Channel 2

PDO Mapping TxPDO 21

UINT8

RO

0x01 (1dec)

1A44:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (AI Inputs USense Ch.1), entry 0x14 (Input Cycle Counter))

UINT32

RO

0x6010:14, 16

Index 1A50 RMB TxPDO-Map Standard (INT32) Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A50:0

RMB TxPDO-Map Standard (INT32) Channel 2

PDO Mapping TxPDO 33

UINT8

RO

0x0E (14dec)

1A50:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6030:01, 1

1A50:02

SubIndex 002

2. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6030:02, 1

1A50:03

SubIndex 003

3. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6030:03, 2

1A50:04

SubIndex 004

4. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6030:05, 2

1A50:05

SubIndex 005

5. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x07 (Error))

UINT32

RO

0x6030:07, 1

1A50:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A50:07

SubIndex 007

7. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6030:09, 1

1A50:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A50:09

SubIndex 009

9. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6030:0C, 1

1A50:0A

SubIndex 010

10. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6030:0D, 1

1A50:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A50:0C

SubIndex 012

12. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6030:0F, 1

1A50:0D

SubIndex 013

13. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6030:10, 1

1A50:0E

SubIndex 014

14. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x11 (Value))

UINT32

RO

0x6030:11, 32

Index 1A51 RMB TxPDO-Map Compact (INT32) Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A51:0

RMB TxPDO-Map Compact (INT32) Channel 2

PDO Mapping TxPDO 34

UINT8

RO

0x01 (1dec)

1A51:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x11 (Value))

UINT32

RO

0x6030:11, 32

Index 1A52 RMB TxPDO-Map Standard (Real32) Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A52:0

RMB TxPDO-Map Standard (Real32) Channel 2

PDO Mapping TxPDO 35

UINT8

RO

0x0E (14dec)

1A52:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6030:01, 1

1A52:02

SubIndex 002

2. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6030:02, 1

1A52:03

SubIndex 003

3. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6030:03, 2

1A52:04

SubIndex 004

4. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6030:05, 2

1A52:05

SubIndex 005

5. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x07 (Error))

UINT32

RO

0x6030:07, 1

1A52:06

SubIndex 006

6. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A52:07

SubIndex 007

7. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x09 (Steady state))

UINT32

RO

0x6030:09, 1

1A52:08

SubIndex 008

8. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A52:09

SubIndex 009

9. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0C (Tare Active))

UINT32

RO

0x6030:0C, 1

1A52:0A

SubIndex 010

10. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0D (Warning))

UINT32

RO

0x6030:0D, 1

1A52:0B

SubIndex 011

11. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A52:0C

SubIndex 012

12. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x0F (TxPDO State))

UINT32

RO

0x6030:0F, 1

1A52:0D

SubIndex 013

13. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x10 (TxPDO Toggle))

UINT32

RO

0x6030:10, 1

1A52:0E

SubIndex 014

14. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6030:13, 32

Index 1A53 RMB TxPDO-Map Compact (Real32) Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A53:0

RMB TxPDO-Map Compact (Real32) Channel 2

PDO Mapping TxPDO 36

UINT8

RO

0x01 (1dec)

1A53:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x13 (Value (Real32)))

UINT32

RO

0x6030:13, 32

Index 1A54 RMB TxPDO-Map Cycle Counter Channel 2

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1A54:0

RMB TxPDO-Map Cycle Counter Channel 2

PDO Mapping TxPDO 37

UINT8

RO

0x01 (1dec)

1A54:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (RMB Sensor Inputs Ch.1), entry 0x14 (Input Cycle Counter))

UINT32

RO

0x6030:14, 16

Index 1C00 Sync manager type

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1C00:0

Sync manager type

Using the Sync Managers

UINT8

RO

0x04 (4dec)

1C00:01

SubIndex 001

Sync Manager Type Channel 1: Mailbox Write

UINT8

RO

0x01 (1dec)

1C00:02

SubIndex 002

Sync Manager Type Channel 2: Mailbox Read

UINT8

RO

0x02 (2dec)

1C00:03

SubIndex 003

Sync Manager Type Channel 3: Process Data Write (Outputs)

UINT8

RO

0x03 (3dec)

1C00:04

SubIndex 004

Sync Manager Type Channel 4: Process Data Read (Inputs)

UINT8

RO

0x04 (4dec)

Index 1C12 RxPDO assign

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1C12:0

RxPDO assign

PDO Assign Outputs

UINT8

RW

0x02 (2dec)

1C12:01

Subindex 001

1. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x1622 (5666dec)

1C12:02

Subindex 002

2. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x1632 (5682dec)

1C12:03

Subindex 003

3. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C12:04

Subindex 004

4. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C12:05

Subindex 005

5. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C12:06

Subindex 006

6. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C12:07

Subindex 007

7. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C12:08

Subindex 008

8. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x0000 (0dec)

Index 1C13 TxPDO assign

Index (hex)

Name

Meaning

Data Type

Flags

Default value

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RW

0x04 (4dec)

1C13:01

Subindex 001

1. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A02 (6658dec)

1C13:02

Subindex 002

2. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A12 (6674dec)

1C13:03

Subindex 003

3. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A20 (6688dec)

1C13:04

Subindex 004

4. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A30 (6704dec)

1C13:05

Subindex 005

5. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C13:06

Subindex 006

6. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C13:07

Subindex 007

7. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A02 (6658dec)

1C13:08

Subindex 008

8. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A12 (6674dec)

1C13:09

Subindex 009

9. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A20 (6688dec)

1C13:0A

Subindex 010

10. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A30 (6704dec)

1C13:0B

Subindex 011

11. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C13:0C

Subindex 012

12. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C13:0D

Subindex 013

13. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A02 (6658dec)

1C13:0E

Subindex 014

14. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A12 (6674dec)

Index 1C32 SM output parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C32:0

SM output parameter

Synchronization parameters for the outputs

UINT8

RO

0x20 (32dec)

1C32:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 2 Event
  • 2: DC-Mode - Synchron with SYNC0 Event
  • 3: DC-Mode - Synchron with SYNC1 Event

UINT16

RW

0x0000 (0dec)

1C32:02

Cycle time

Cycle time (in ns):

  • Free Run: cycle time of the local timer
  • Synchron with SM 2 Event: cycle time of the master
  • DC-Mode: SYNC0/SYNC1 Cycle Time

UINT32

RW

0x000F4240 (1000000dec)

1C32:03

Shift time

Time between SYNC0 event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:04

Sync modes supported

Supported synchronization modes:

  • Bit 0 = 1: Free Run is supported
  • Bit 1 = 1: Synchron with SM 2 Event is supported
  • Bit 2-3 = 01: DC-Mode is supported
  • Bit 4-5 = 10: Output Shift with SYNC1 Event (only DC mode)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08)

UINT16

RO

0x0001 (1dec)

1C32:05

Minimum cycle time

Minimum cycle time (in ns)

UINT32

RO

0x000186A0 (100000dec)

1C32:06

Calc and copy time

Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:09

Maximum delay time

Time between SYNC1 event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:0B

SM event missed counter

Number of missed SM events in OPERATIONAL (DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:0C

Cycle exceeded counter

Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)

UINT16

RO

0x0000 (0dec)

1C32:0D

Shift too short counter

Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:20

Sync error

The synchronization was not correct in the last cycle (outputs were output too late; DC mode only)

BOOLEAN

RO

0x00 (0dec)

Index 1C33 SM input parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

UINT8

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 3 Event (no outputs available)
  • 2: DC - Synchron with SYNC0 Event
  • 3: DC - Synchron with SYNC1 Event
  • 34: Synchron with SM 2 Event (outputs available)

UINT16

RW

0x0000 (0dec)

1C33:02

Cycle time

UINT32

RW

0x000F4240 (1000000dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C33:04

Sync modes supported

Supported synchronization modes:

  • Bit 0: Free Run is supported
  • Bit 1: Synchron with SM 2 Event is supported (outputs available)
  • Bit 1: Synchron with SM 3 Event is supported (no outputs available)
  • Bit 2-3 = 01: DC-Mode is supported
  • Bit 4-5 = 01: Input shift through local event (outputs available)
  • Bit 4-5 = 10: Input shift with SYNC1 event (no outputs available)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08 or 0x1C33:08)

UINT16

RO

0x0001 (1dec)

1C33:05

Minimum cycle time

as 0x1C32:05

UINT32

RO

0x000186A0 (100000dec)

1C33:06

Calc and copy time

Time between reading of the inputs and the inputs being available for the master (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:07

Minimum delay time

 

UINT32

RO

0x00000000 (0dec)

1C33:09

Maximum delay time

Time between SYNC1 event and reading of the inputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C33:0B

SM event missed counter

as 0x1C32:11

UINT16

RO

0x0000 (0dec)

1C33:0C

Cycle exceeded counter

as 0x1C32:12

UINT16

RO

0x0000 (0dec)

1C33:0D

Shift too short counter

as 0x1C32:13

UINT16

RO

0x0000 (0dec)

1C33:20

Sync error

as 0x1C32:32

BOOLEAN

RO

0x00 (0dec)

Index F008 Code word

Index (hex)

Name

Meaning

Data Type

Flags

Default value

F008:0

Code word

NoCoeStorage function:

The input code of the code word 0x12345678 activates the NoCoeStorage function. Changes to the CoE directory are not saved if the function is active. The function is deactivated by:

1.) changing the code word or

2.) restarting the terminal.

UINT32

RW

0x00000000 (0dec)

Index F009 Password protection

Index (hex)

Name

Meaning

Data type

Flags

Default

F009:0

Password protection

Password protection user calibration

UINT32

RW

0x00000000 (0dec)