0x80nF | Configuration data, vendor-specific
Index 80nF AI Vendor Calibration Data Ch. (n+1), (for n = 0 (Ch. 1) … n = 7 (Ch. 8))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nF:0 | AI Vendor Calibration Data | Max. subindex | UINT8 | RO | 0x0D (13dec) |
80nF:01 | Calibration Data | 4 bytes of free memory space; | OCTET-STRING[4] | RW | {0} |
80nF:03 | S0 | Real32 coefficient S0 | REAL32 | RW | 0x00000000 (0dec) |
80nF:04 | S1 | Real32 coefficient S1 | REAL32 | RW | 0x00000000 (0dec) |
80nF:05 | S2 | Real32 coefficient S2 | REAL32 | RW | 0x00000000 (0dec) |
80nF:06 | S3 | Real32 coefficient S3 | REAL32 | RW | 0x00000000 (0dec) |
80nF:07 | T1 | Real32 coefficient T1 | REAL32 | RW | 0x00000000 (0dec) |
80nF:08 | T1S1 | Real32 coefficient T1S1 | REAL32 | RW | 0x00000000 (0dec) |
80nF:0D | S1n | Real32 coefficient S1n | REAL32 | RW | 0x00000000 (0dec) |