Diag-Messages
The EtherCAT device supplies the following diagnostic messages, they belong together in pairs:
Diag code | TwinCAT message | Meaning | Troubleshooting |
|---|---|---|---|
Overtemperature | |||
#x4101 | Terminal-Overtemperature | EtherCAT device overtemperature | Device is too warm internally, but continues to work, ensure cooling |
#x170E | No overtemperature anymore | No device overtemperature anymore | – |
Overload of a current input | |||
#x4621 | Current input %d overload | Current input %d is overloaded | Check wiring and source |
#x1712 | No overload at current input %d anymore | No more overload at the current input %d | – |
Overload on a power supply output (ED3072) | |||
#x4612 | Undervoltage detected, channel %d | Undervoltage detected, channel %d | Overload on a power supply output of the ED3072. Check the wiring and load. Is there a short circuit? |
#x1708 | Channel %d is not in overload anymore | Channel %d is not in overload anymore | – |
Hardware error | |||
#x8144 | Hardware fault %d | Hardware fault %d | Check load, measure output function externally, contact support if necessary |
#x0001 | no error | no error | – |