Product description
EtherCAT Terminal, 8-channel digital output, 24 V DC, 2 A, push-in
The ED2828 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal contains eight channels whose signal state is indicated by light emitting diodes (status LEDs). The power contacts are looped through. In the ED2828 the outputs are supplied via the 24 V DC power contact.
Special features:
- suitable for controlling different types of loads:
- resistive loads (e. g. resistors)
- inductive loads (e. g. relays, contactors, valves)
- capacitive loads
- max. output current of 2 A per channel (∑ 10 A)
- short-circuit proof outputs: protection against overload or short circuit
- reverse polarity protection in the event of incorrect polarity of the supply voltage
The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool‑free.
Further Information