Connection and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals! |
Connection
Terminal point | Description | |
|---|---|---|
Abbreviation | No. | |
Ch 1 | 1 | Output 1 |
… | … | … |
Ch 8 | 8 | Output 8 |
0 V | 9 | 0 V (terminals 9…16 are internally connected to each other and to the 0 V power contact.) |
… | ||
16 | ||
LEDs
Name | No. | Color | Meaning | |
|---|---|---|---|---|
Output status | 1…8 | green | off | no output signal |
on | 24 V DC output signal at the respective output | |||
