ED1859

ED1859 1:

EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, push-in

The digital ED1859 EtherCAT Terminal combines eight digital inputs and eight digital outputs on a single device. The signal state of the channels is indicated by LEDs.

The reference ground for all inputs is the 0 V power contact; the outputs are fed via the 24 V DC power contact.

Special features:

  • compact design by combining inputs and outputs in one terminal
  • no bouncing due to mechanical switches thanks to 3 ms input filter
  • short-circuit proof and protected against polarity reversal with output current up to 0.5 A

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool‑free.