Connection and LEDs

WARNING

Risk of injury through electric shock and damage to the device!

Bring the bus terminal system into a safe, de-energized state before beginning to mount, disassemble, or wire the bus terminals!

Connection and LEDs 1:
Fig.4: ED1859 – Connection

Connection

Terminal point

Description

Abbreviation

No.

Ch1 DI

1

Digital input 1

…

…

..

Ch8 DI

8

Digital input 8

Ch1 DO

9

Digital output 1

…

…

..

Ch8 DO

16

Digital output 8

LEDs

Connection and LEDs 2:
Fig.5: ED1859 – LEDs

Name

No.

Color

Meaning

Input status
Ch 1…8

1…8

green

off

Signal voltage “0” (-3 V…5 V)

on

Signal voltage “1” (11 V…30 V)

Output status
Ch1…8

9…16

green

off

No output signal

on

24 V DC output signal at the respective output