Configuration data

Index 8pp0 DIP Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

8pp0:0

DIP Settings

max. subindex

UINT8

RO

0x12 (18dec)

8pp0:02

Enable Filter

• 0: disables input filter
• 1: enables input filter (default)

BOOLEAN

RW

0x01 (1dec)

8pp0:12

Filter Time

Adjustable filter time

Permitted values

• 100: 100 µs
• 500: 500 µs
• 1000: 1 ms
• 3000: 3 ms (default)
• 10000: 10 ms
• 20000: 20 ms

UINT32

RW

0x00000BB8 (3000dec)

ED1837: Ch.1–Ch.32 (00 <= pp <= 1F)

ED1839: Ch.1–Ch.16 (00 <= pp <= 0F)