Configuration, setting the filter times

Configuration, setting the filter times

The input filters can be enabled using object 0x8pp0:02.
The filter times can be set using object 0x8pp0:12. The permitted values are listed in the following table:

Index (hex)

Adjustable filter times

Enum

dec

hex

8pp0:12

100 µs

100

0x00000064

500 µs

500

0x000001F4

1 ms

1000

0x000003E8

3 ms (default)

3000

0x00000BB8

10 ms

10000

0x00002710

20 ms

20000

0x00004E20