Technical data

General

ED1809

Number of channels | Total

16

Internal communication protocol

EtherCAT

Digital input
Standard digital | Positive switching

ED1809

Number of channels

16

Connection technology

1-wire

Signal range | Nominal

24 V DC

Specification

EN 61131-2, type 1/3

Signal voltage “0”

-3…+5 V DC

Signal voltage “1”

11…30 V DC

Input filter

typ. 3 ms

Input current

typ. 3 mA

XFC

ED1809

Distributed clocks

no

Timestamp

no

Oversampling

no

Supply and electrical isolation

ED1809

Electronics | Supply voltage

via E-bus, via power contacts

E-bus | Current consumption

typ. 65 mA

Power contacts | Input voltage

24 VDC (-15%/+20%)

Power contacts | Current carrying capacity

max. 10 A

Power contacts | Current consumption

typ. 10 mA + load

Power contacts | Output voltage

corresponds to Power contacts | Input voltage

Electrical isolation | Channel/channel

no

Electrical isolation | Channel/bus

functional, 707 V DC (type test)

Environmental conditions

ED1809

Operating temperature

-25…+60°C

Storage temperature

-40…+85°C

Relative humidity

95%, no condensation

Installation position

variable

Standards and approvals

ED1809

Vibration resistance

conforms to EN 60068-2-6

Shock resistance

conforms to EN 60068-2-27

EMC immunity

conforms to EN 61000-6-2

EMC emission

conforms to EN 61000-6-4

Markings*)

CE

*) Real applicable approvals/markings, see name plate on the side (product labeling)

Housing data

ED-12-16pin

Weight

approx. 60 g

Protection rating

IP20

Material

polycarbonate

Dimensions | Width (single)

15 mm

Dimensions | Width (stacked)

12 mm

Dimensions | Height

100 mm

Dimensions | Depth

65 mm

Installation | Terminal/back wall

DIN rail, 35 mm (EN 60715)

Installation | Terminal/terminal

double slot and key connection

Pluggable wiring level

no

Connection mechanism

push-in

Connection cross-section | Solid wire

0.08…1.5 mm²

Connection cross-section | Stranded wire

0.25…1.5 mm²

Connection cross-section | With ferrule

0.14…0.75 mm²

Connection cross-section AWG | Solid wire

AWG28…16

Connection cross-section AWG | Stranded wire

AWG22…16

Connection cross-section AWG | With ferrule

AWG26…19

Stripping length

8…9 mm

Power contact | "+" (left)

yes

Power contact | "+" (right)

yes

Power contact | "-" (left)

yes

Power contact | "-" (right)

yes

Power contact | "⏚" (left)

no

Power contact | "⏚" (right)

no

Insertion lock for power contact "⏚"

yes