Structure of the CX9020 Embedded PC

Structure of the CX9020 Embedded PC 1:Fig.1: Structure of the CX9020 Embedded PC.
Legend for the configuration.

No.

Component

Description

1

Optional interface (X300).

Space for interfaces such as RS232, EtherCAT, CANopen or others.
The optional interface must be ordered ex factory and cannot be retrofitted retrospectively.

2

DVI-D interface (X200).

Interface for a monitor or Panel.

3

Battery compartment (under the front flap).

Power supply for the battery-backed clock for time and date.

4

2x MicroSD card slots.

Slot for industrial MicroSD cards.

5

RJ45 Ethernet interfaces (X000, X001).

Switched Ethernet interfaces. For connecting to local networks or the internet.

6

USB interfaces (X100, X101, X102, X103).

Interfaces for peripherals such as mouse, keyboard or USB memory.

7

Diagnostic LEDs, power supply terminal.

Diagnosis of the power supply for the Embedded PC and the Terminal Bus. Status of the E-bus and K-bus communication.

8

Diagnostic LEDs.

Diagnostic LEDs for power supply, TwinCAT and the optional interface.

9

Spring-loaded terminals, +24 V and 0 V

Power supply for Embedded PC.

10

Terminal bus (K- or E-bus)

Interface for EtherCAT Terminals or Bus Terminals. Data exchange and supply.

11

Spring-loaded terminal, +24 V

Power supply for Bus Terminals via power contact.

12

Spring-loaded terminal, 0 V

Power supply for Bus Terminals via power contact.

13

Terminal release

Releases the power supply terminal and therefore the Embedded PC from the mounting rail.

14

Spring-loaded terminal, PE

Spring-loaded terminal for power contact PE.

15

Power contacts, +24 V, 0 V, PE

Power contacts for Bus Terminals.