Types
The CX53x0 Embedded PC can be ordered with different software options. Use this overview in conjunction with the information on the name plate to ascertain the operating system and the TwinCAT version of the embedded PC.
The CX5330 and CX5340 Embedded PCs are available with the following software options:
Ordering information | Description |
|---|---|
CX53x0-0100 | no operating system, no TwinCAT |
CX53x0-0185 | TwinCAT/BSD, TwinCAT 3 Runtime (XAR), no licenses included |
CX53x0-0190 | Windows 10 IoT Enterprise 2021 LTSC 64-bit, no TwinCAT |
CX53x0-0195 | Windows 10 IoT Enterprise 2021 LTSC 64-bit, TwinCAT 3 Runtime (XAR), no licenses included |
CX53x0-0210 | Beckhoff RT Linux®, no TwinCAT |
CX53x0-0215 | Beckhoff RT Linux®, TwinCAT-3-Runtime (XAR), no licenses included |
CX53x0-0220 | Microsoft Windows 11 IoT Enterprise 2024 LTSC, 64-bit, no TwinCAT |
CX53x0-0225 | Microsoft Windows 11 IoT Enterprise 2024 LTSC, 64-bit, TwinCAT 3 Runtime (XAR), no licenses included |
TwinCAT/BSD® and Beckhoff RT Linux® require at least a 20 GB CFast flash card.
Windows 10 IoT Enterprise requires at least a 40 GB CFast flash card.
Windows 11 IoT Enterprise 2024 LTSC requires 10 GB of free storage space for future security updates. Depending on the software installed, a memory card with at least 80 GB is therefore recommended. For details, see Infosys. To ensure optimal performance, it is also recommended that the CX5330's memory be upgraded from 4 GB to 8 GB of RAM.