CPU Features
This menu is used for setting the CPU behaviour with thermal profiles.
Phoenix - AwardBIOS CMOS Setup Utility
CPU Feature
|
Thermal Management |
Disabled |
Item Help |
|
Limit CPUID MaxVal |
[Disabled] |
|
|
C1E Function |
[Disabled] |
|
|
CPU C State Capability |
[Disabled] |
|
|
Execute Disable Bit |
[Enabled] |
|
|
Virtualization Technology |
[Enabled] |
|
|
|
|
|
|
|
|
|
↑ ↓ → ← :Move Enter:Select +/-/PU/PD:Value F10:Save ESC:Exit F1:Help
F5: Previous Values F6: Fail-Safe Defaults F7: Optimized Defaults
Thermal Management
The processor used has a thermal monitor. In order to maintain real-time it is switched off.
Limit CPUID MaxVal
This option supports Prescott CPUs in older operating systems. Enabled: Activate this option if an older operating system is used. Disabled: Deactivate the CPUID limit if Windows XP is used.
C1E Function
This option is only available for certain processors with C1E (Enhanced Halt State) function.
CPU C State Capability
This option can be used to set the lowest C-state of the CPU. Usually DISABLED should be selected.
DISABLED: function off
C2 (STOP Grant): CPU clock is stopped, API functions run with normal speed
C4 (Deeper Sleep): CPU voltage is reduced.
C6 (Deep Power Down): CPU voltage is reduced to 0 V.
Execute Disable Bit
This option represents a safety function that can help you to protect your CPU and your operating system from malicious software that may execute a code and harm the BIOS. This option is available only if the CPU supports this function. Setting options: Enabled, Disabled.
Virtualization Technology
This option activates or deactivates the additional hardware capabilities of virtualization technology. Intel Virtualization Technology (code names Vanderpool or Vanderpool Technology) describes the implementation of a Secure Virtual Machine by Intel. AMD Virtualization or AMD-V (also known under the code name "Pacifica") is a technology for virtualization of a computer and refers to AMD's implementation of a Secure Virtual Machine in conjunction with an IOMMU. Setting options: Enabled, Disabled.