Configuration of the basic CPU module

Configuration of the basic CPU module 1:Fig.1: Example of a CX2072 Embedded PC.
Legend for the configuration of the basic CPU module

No.

Component

Description

1

Multi-pole connection (left)

Extension through system modules and fieldbus modules of type CX2500.

2

Optional interface (X300)

Space for interfaces such as RS232, EtherCAT, CANopen or others.
The optional interface must be ordered ex factory and cannot be retrofitted retrospectively.

3

DVI-I interface (X200)

Interface for a monitor or Panel.

4

Battery compartment (under the front flap).

Power supply for the battery-backed clock for time and date.

5

RJ45 Ethernet interfaces (X000, X001).

For connecting to local networks, internet or EtherCAT.

6

USB 3.0 interfaces (X100, X101, X102, X103).

Interfaces for peripherals such as mouse, keyboard or USB memory.

7

Diagnostic LEDs.

Diagnostic LEDs for power supply, TwinCAT, CFast card and optional interface.

8

Multi-pole connection (right)

Connection for extension modules of type CX2550 and for power supply units of type CX2100.

9

Fan cartridge (under the front flap).

The CX20x2 Embedded PCs feature a fan cartridge as standard.

10

CFast card slot.

Slot for industrial CFast cards.