Operation of CX1500-M310 for Profibus
The following chapter describes the functions of the Beckhoff PCI card FC310x with TwinCAT (NCI, PLC and IO). TwinCAT Version 2.8 supports all described features except redundancy and ADS interface in slave mode. (Both features are supported since version 2.9) Though the are two descriptions: one for TwinCAT 2.8 and one for TwinCAT version 2.9 and further. If there is no reason to use TwinCAT 2.8 make use of version 2.9 or greater.
NOTICE | ||
[Gefahrinformation hier einfügen!] The following chapters describe the handling with the PCI card FC310. This card has the same functions and behavior as the PROFIBUS connection of the CX10x0-Systems (CX1500-M310 (Master) or CX1500-B310 (Slave)). The name"FC310x" refers also to CX1500-M310-Master or CX1500-B310-Slave connection. | ||