Technical data CX1100-0900, CX1100-0910, CX1000-0920, CX1100-0930

Technical data CX1100-0900, CX1100-0910, CX1000-0920, CX1100-0930 1:

Depending on the performance and the operating system the different CPU-Modules of the CX systems need different UPS modules. The following table show the recommended combinations of CPU and UPS modules. The view is kept in the CPU module and the system interfaces only. Terminals are not part on the scope.

CX System

CX1100-0900

CX1100-0910

CX1100-0920

CX1100-0930

CX9000 (with WINDOWS CE)

yes*

yes*

yes*

yes*

CX9010 (with WINDOWS CE)

yes*

yes*

yes*

yes*

CX1000 (with WINDOWS CE)

yes

yes

yes

yes

CX1000 (with WINDOWS XP)

yes

yes

yes

yes

CX1010 (with WINDOWS CE)

yes

yes

yes

yes

CX1010 (with WINDOWS XP)

yes

yes

yes

yes

CX1020 (with WINDOWS CE)

no

no

yes

yes

CX1020 (with WINDOWS XE)

no

no

yes

yes

CX1030 (with WINDOWS CE)

no

no

no

yes

CX1030 (with WINDOWS XE)

no

no

no

yes

* at the moment only the FAIL-Signal control is supported (see chapter connections)