Unpacking, installation and transport
The specified storage conditions must be adhered to (see "Technical data").
Dimensions and weight of the individual modules:
Dimensions (W x H x D): 19 x 100 x 91 mm (system interface) , 96 x 112 x 99 mm (basic module) and 58 x 100 x 91 mm (power supply unit with I/O interface)
Weight: 80 g (system interface) to 550 g (basic module)
Unpacking
Proceed as follows to unpack the unit:
 1. Remove packaging.
 2. Do not discard the original packaging. Keep it for future relocation.
 3. Check the delivery for completeness by comparing it with your order.
 4. Please keep the associated paperwork. It contains important information for handling the unit.
 5. Check the contents for visible shipping damage.
 6. If you notice any shipping damage or inconsistencies between the contents and your order, you should notify Beckhoff Service.
During transport in cold conditions, or if the unit is subjected to extreme temperature swings, condensation on and inside the unit must be avoided. Prior to operation, the unit must be allowed to slowly adjust to room temperature. Should condensation occur, a delay time of approximately 12 hours must be allowed before the unit is switched on.
Installation
The devices are designed for installation in control cabinets. You will find installation instructions in the chapter mechanical mounting.
Shipping and relocation
Despite the robust design of the unit, the components are sensitive to strong vibrations and impacts. During transport, your computer should therefore be protected from excessive mechanical stress. Therefore, please use the original packaging.