Technical data
Dimensions:
The basic configuration of the CX1010 includes a 64 MB Compact Flash card. One Ethernet RJ 45 interface is also part of the basic configuration. All other CX family components can be connected via the PC104 interface that is available on both sides. The passive cooling module is included in the scope of supply. For power supply one of the system power supply modules (CX1100-000x) is needed)
Requirements
Technical data | CX1010-xxxx |
---|---|
Processor | Processor AMD Geode® LX 800, 500 MHz clock frequency |
Internal Flash Memory | 64 MByte Compact Flash card |
Internal Memory | 256 MByte DDR-RAM |
Interfaces | 1 x RJ45 (Ethernet) |
Diagnose LED | 1 x Power, 1 x LAN Link/Activty, 1 x TC, 1 x Flash-Access |
Expansion slot | 1 x Compact Flash type I+ II insert with eject mechanism |
Clock | internal battery-backed clock for time and date |
Operating system | Microsoft Windows CE.NET or Microsoft Windows XP Embedded |
Control software | TwinCAT PLC Runtime , TwinCAT NC PTP Runtime or TwinCAT NCI Runtime |
System bus | 16 Bit ISA (PC104 Standard) |
Power supply | via system bus (through power supply module CX1100-000x) |
Dimensions (W x H x D) | 58 mm x 120 mm x 91 mm |
Max. power loss | 8 W (including CX1010-N0xx system interfaces) |
Wight | app. 355 g |
Operating/storage temperature | 0° C ... +50° C / -25° C ... +85° C |
Relative humidity | 95% no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27/29 |
EMC resistance burst / ESD | conforms to EN 61000-6-2/EN 61000-6-4 |
protection class | IP 20 |
The passive cooling module is included in the delivery. It is mounted factory made with the CPU base module.