CX1020-N060 connections

The CX1010-N060 system interface provides a further network interface. It can only be used if the CX1100-0004 power supply unit is not connected, since in this case the only internal interface available is used for connecting the Ethernet port. (Details see Basic module description.)
RJ 45 interface (socket):
PIN | Signal | Description |
---|---|---|
1 | TD + | Transmit + |
2 | TD - | Transmit - |
3 | RD + | Receive + |
4 | connected | not used |
5 | ||
6 | RD - | Receive - |
7 | connected | not used |
8 |
TD & RD are exchanged at the hubs or between two PCs.
The CX1020-N060 system interface may only be mounted on the right, directly at the CPU module. The setup is shown in the following figures.
Proper mounting position:
The interface is located between the CPU module and the power supply unit.
Incorrect mounting position:
The interface is located to the left of the CPU module, in series with the other system interfaces.
The connected network cable must not have a length of more than 15 meters!
![]() | The CX1010-N060 system interface can only be used in place of the CX1100-0004 power supply unit, not at the same time. |