Control cabinet installation

Notice

Extreme environmental conditions

Extreme environmental conditions can cause damage to the transmitter box.

  • Avoid extreme environmental conditions.
  • Protect the transmitter box from moisture and heat.

Notice

Incorrect installation

Mounting the device in a way that deviates from the documentation can impair its functionality.

  • Mount the device only in the orientations shown in the documents.

The CU8803-000x transmitter box is designed for DIN rail mounting in control cabinets of machine and system engineering. Please observe the environmental conditions prescribed for the operation (see Chapter 8 Technical data).

The following dimensions of the device are given in mm.

Control cabinet installation 1:
Dimensions

The transmitter box is mounted on a 35 mm DIN rail (according to EN 50022) via the back of the transmitter box. Follow the steps below as shown in Figure 9 when mounting:

1. Hook the transmitter box into the DIN rail at an angle from above (section A).
2. Tilt the bottom of the transmitter box to the DIN rail and hook it in as well (section B).
You have mounted the transmitter box on the DIN rail.
Control cabinet installation 2:
DIN rail installation