Technical data
Product designation | CU8803-000x |
|---|---|
Dimensions (W x H x D) | 70 x 100 x 80 mm |
Weight | 745 g |
Supply voltage | 20.4-30 VDC (24 VDC power supply unit, NEC class 2) |
max. current consumption with control panel | 4.7 A |
Protection rating | IP20 |
Vibration resistance (sinusoidal vibration) | EN 60068-2-6: 10 to 58 Hz: 0.035 mm 58 to 500 Hz: 0.5 G (approx. 5 m/ s2) |
Shock resistance (shock) | EN 60068-2-27: 5 G (approx. 50 m/s2), duration: 30 ms |
EMC interference immunity | conforms to EN 61000-6-2 |
EMC interference emission | conforms to EN 61000-6-4 |
Permissible ambient temperature | +0 °C to 55 °C (operation) -25 °C to 70 °C (transport / storage) |
Permissible air humidity | Maximum 95 %, no condensation |
Transport and storage | The same values for air humidity and shock resistance are to be observed during transport and storage as in operation. The shock resistance during transport can be improved by suitable packaging of the transmitter box. |