Setting up: Real-time Ethernet (BK90xx, ADS/RAW, EAP polling)

Table of contents

• Notes on the device

• Setting up the device

Notes on the device

Setting up the real-time Ethernet device

For the setup a real-time Ethernet adapter is to be created as usual.

Setting up: Real-time Ethernet (BK90xx, ADS/RAW, EAP polling) 1:Fig.57: Creating a new device
Setting up: Real-time Ethernet (BK90xx, ADS/RAW, EAP polling) 2:Fig.58: Selection of the device for BK90xx and others

Not an actual port of the PC, but rather a virtual adapter of the CU2508 is then merely selected as the Ethernet adapter for the CU2508.

Setting up: Real-time Ethernet (BK90xx, ADS/RAW, EAP polling) 3:Fig.59: Selection of the CU2508 port to be used

The number of available ports (in this case 7) depends on the settings of the CU2508 device (see there).

Setting up: Real-time Ethernet (BK90xx, ADS/RAW, EAP polling) 4:Fig.60: Adding the Ethernet devices

Subsequently the required Ethernet couplers/boxes/drives can be manually added or scanned. Before a scan TwinCAT should be restarted once in the Config/FreeRun mode.