Setting up: Real-time Ethernet (Publisher/Subscriber, EAP push)
Table of contents |
---|
Notes on the device
- An EAP adapter must be created in the configuration in order to operate a CU2508 downlink port as a publisher/subscriber device of EAP real-time Ethernet telegrams ("network variables").
- Attention is to be paid to the general notes on the EAP/Publisher/Subscriber procedure.
- The EAP (EtherCAT Automation Protocol) is operated here in the so-called push mode as opposed to the so-called polling mode for flexible data transfer.
- At least TwinCAT 2.11R3 is required for operation on the master side.
Setting up the real-time Ethernet device
For the setup a real-time Ethernet adapter is to be created as usual.


If not all devices are offered, the target platform can be selected via TargetType.
Not an actual port of the PC, but rather a virtual adapter of the CU2508 is then merely selected as the Ethernet adapter for the CU2508.

The number of available ports (in this case 4) depends on the settings of the CU2508 device (see there).

Subsequently the required Ethernet couplers/boxes/drives can be manually added or scanned. Before a scan TwinCAT should be restarted once in the Config/FreeRun mode.