Technical data

Technical data

CU2508

Operating voltage

24 (18...30) VDC, 250 mA, 3-pin connector (+, -, PE)

Number of Ethernet ports

8 x 100 Mbit/s (100BASE-TX) and 1 x 1 Gbit/s (1000BASE-T, Uplink)

Ethernet interface

RJ 45

Cable length

up to 100 m, min. CAT5 twisted-pair, shielded

Diagnosis

via LED, software

Protocols

depends on used CU2508 driver
TwinCAT: Ethernet TCP/IP; real-time protocols: EtherCAT, PROFINET, RT Ethernet etc.

TwinCAT support

TwinCAT from version 2.11R2 (build 2028)

TwinCAT3

Electrical isolation

1,500 V

Weight

approx. 500 g

permissible ambient temperature range during operation

-25°C ... + 55°C

permissible ambient temperature range during storage

-40°C ... + 85°C

permissible relative humidity

95 %, no condensation

Dimensions (W x H x D)

approx. 146 mm x 100 mm x 30 mm

Mounting

on 35 mm mounting rail conforms to EN 60715

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

variable

Approval

CE, EAC, UKCA
cULus

*) Real applicable approvals/markings see type plate on the side (product marking).