Dimensions

Dimensions without plugs (W x H x D)

Dimensions 1:

Space requirement in the control cabinet

  • The RJ45 connector increase the depth depending on their design and the Ethernet cable used.
  • Above the mounting rail an additional height of approx. 10 mm is required to enable latching of the switch onto the rail.
  • Take into account the recommended distances of 35 mm above and below the device (see chapter Installation positions).
Dimensions 2:
CU2508 dimensions