Connecting and disconnecting the POF cable
To connect the cable, insert the plug (available as an accessory in the connector set ZS1090-0008) into the connection opening until it audibly latches.
Fig.32: Latching lug with release catch on the POF duplex plugTo release the connector activate the release device with the latching lug. This is located on the right-hand side of the connector (see Fig. Latching lug with release catch on the POF duplex plug)
Notice | |
Risk of damage to the cable! To release the cable, press the release catch on the plug and pull the plug at the same time – never pull by the POF cable alone! |
Notice | |
TX / Rx channel assignment During cable assembly note the assignment of the optical channels in the connection socket. In the case of the CU1561 the light-emitting transmitter channel (Tx) is the lower outlet in the connection socket (Fig. Transmitter channel of the CU1561). Be sure to observe the safety instructions for class 1 lasers! |
Fig.33: Transmitter channel of the CU1561Notice | |
Use of blind plugs In order to avoid accidents due to glare (Class 1 laser, please observe the safety instructions) and to protect the transceiver against environmental influences, unused sockets should be sealed using the blind plugs provided (Fig. Blind plugs in unused sockets) |
Fig.34: Blind plugs in unused sockets