Technical data
Technical data | CU1521 | CU1521-0010 | CU1561 | |
|---|---|---|---|---|
Function Ethernet "IP" | Media converter Fast Ethernet/100Mbaud (all IEEE 802.3-based protocols) IEEE 802.3u auto negotiation, half or full duplex, automatic settings | |||
Function EtherCAT "EC" | Media converter Fast Ethernet/100Mbaud Cut-through mode | |||
Number of Ethernet ports | 2 | |||
Ethernet interface X1 | 100BASE-FX multimode glass fiber 50/125 µm (MM) 1 x SC Duplex | 100BASE-FX single mode glass fiber 9/125 µm (SM) typically 1310 nm Laser class 1, see note | 100BASE-FX-POF glass fiber 980/1000 µm (POF); typically 650 nm Laser class 1, see note | |
Ethernet interface X2 | 10BASE-T/100BASE-TX Ethernet/EtherCAT cable (min. CAT 5), screened | |||
Cable length X1 max. | max. 2 km (100BASE-FX) | max. 20 km (100BASE-FX) | max. 50 m (100BASE-FX-POF) | |
Minimum output power (opt.) | 62,5/125 µm, 50/125 µm, | -15 dBm (until year of manufacture 2022) | NA = 0,5: | |
Maximum output power (opt.) | -14 dBm | -8 dBm (until year of manufacture 2022) | -4 dBm | |
Min. necessary optical input power (sensivity) | -31 dBm | -25 dBm (until year of manufacture 2022) | -26 dBm | |
Maximum permissible optical input power | -14 dBm | -8 dBm | -4 dBm | |
Cable length X2 max. | up to 100 m twisted pair CAT5 (e) | |||
Diagnostics | LED: Supply voltage, link/activity X1/X2 EtherCAT: CRC | |||
Power supply | via 3-pin supply connector with push-in wiring ( | |||
Supply voltage | 24 VDC (18 VDC to 30 VDC), protected against polarity reversal. | |||
Current consumption | typ. 95 mA | typ. 80 mA | typ. 60 mA | |
Weight | approx. 105 g | |||
Dimensions without plugs (W x H x D) | approx. 35 mm x 98.5 mm x 76.5 mm | |||
on 35 mm mounting rail (mounting rail according to EN 60715) | ||||
Permissible ambient temperature range during operation | -25°C ... +60°C | 0°C …+55°C | ||
Permissible ambient temperature range during storage | -40°C ... +85°C | -25°C ... +85°C | ||
Permissible relative humidity | 95%, no condensation | |||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 | |||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Protection class | IP20 | |||
Installation position | variable | |||
Replacement Power Supply Connector | C9900-P944: Power supply connector, 3-pin push-in wiring connector | |||
Marking / Approval*) | CE, UKCA, EAC | |||
*) Real applicable approvals/markings see type plate on the side (product marking).
, GND, +24V)