Cabling of power supply
Pin assignment power supply connection

Permissible cable cross-sections of the supply connector
The 3-pin supply connector is connected using push-in wiring.
The following cable cross-sections are permitted:
Device | CU15xx |
Solid conductor | 0.14 ... 1.5 mm2 (AWG26-14) |
Fine stranded conductor | 0.14 ... 1.5 mm2 (AWG26-14) |
Fine stranded conductor; with ferrule with plastic collar | 0.14 ... 1.5 mm2 (AWG26-14) |
Stripping length | 8 ... 9 mm |