Dimensions

Dimensions 1:

Space requirement in the control cabinet

    • The RJ45 connector increase the depth depending on their design and the Ethernet cable used.
    • Above the mounting rail an additional height of approx. 10 mm is required to enable latching of the switch onto the rail.

    CU1123-00x0, CU1124

    Dimensions 2:
    Fig.14: CU1123-00x0, CU1124 dimensions

    CU1128

    Dimensions 3:
    Fig.15: CU1128 dimensions