FB_CrestronPushByteArray

This function block writes a byte array of the PLC to a Crestron controller.
The push commands do not receive any confirmation from the Crestron controller. As a result, the speed of execution is faster than with the write commands.
Communication takes place via an instance of FB_CrestronCommunication. When declaring FB_CrestronPushByteArray, the desired instance of FB_CrestronCommunication is specified.
Example:
VAR
fbCrestronPushByteArray : FB_CrestronPushByteArray(Communication.fbCrestronCommunication);\
END_VAR
VAR_INPUT
bStart : BOOL;
pData : POINTER TO BYTE;
nElements : INT;
nWriteOffset : INT;
bStart: The push command is sent on a positive edge.
pData: Pointer to a byte array containing the values to be written. The programmer himself is responsible for dimensioning the byte array so that it contains the entire data.
nElements: Specifies the number of elements that are to be written to the SIMPL+ macro TwinCAT 3 Communication of the Crestron controller. The pointer pData thus points to a byte array that has at least as many elements as are specified by nElements (1-50).
nWriteOffsets: Specifies the position from which the data are to be written to the SIMPL+ macro TwinCAT 3 Communication of the Crestron controller (1-500).
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
bBusy: During the writing procedure the output bBusy is set to TRUE and remains TRUE until writing is completed. During this time no further commands can be activated via this function block.
bError: The output is TRUE as soon as an error occurs during the execution of the command.
nErrorId: Contains the error code that may occur during execution of the function block. The value is 0 if no error has occurred.