Error Codes
Hex Code | Dec Code | Description |
|---|---|---|
0x8001 | 32769 | The reference to FB_CrestronCommunication is invalid. |
0x8002 | 32770 | Input parameter 'pData' is invalid. |
0x8003 | 32771 | Input parameter 'nElements' is outside the valid range (1–50). |
0x8004 | 32772 | Input parameter 'nWriteOffset' is outside the valid range (1–500). |
0x8005 | 32773 | Input parameter 'nReadOffset' is outside the valid range (1–500). |
0x8006 | 32774 | The KeepAlive frame must be received 5 times before it is possible to send the data. |
0x8007 | 32775 |
|
0x8008 | 32776 |
|
0x8009 | 32777 |
|
0x800A | 32778 |
|
0x800B | 32779 |
|
0x800C | 32780 |
|
0x800D | 32781 |
|
0x800E | 32782 |
|
0x800F | 32783 |
|
0x8010 | 32784 | The 'Write Offset' or 'Read Offset' field in the data telegram is outside the valid range (1–500). |
0x8011 | 32785 | The 'Number Of Elements' field in the data telegram is outside the valid range (1–50). |
0x8012 | 32786 | The 'Frame' field in the data telegram contains an invalid value. |
0x8013 | 32787 | The 'Data Type' field in the data telegram contains an invalid value. |
0x8014 | 32788 | The 'Cmd' field in the data telegram contains an invalid value. |